Publish your products
Model 1011.8P, ADA Vandal-Resistant Chilled Dual Fountain and Bottle Filler

Model 1011.8P, ADA Vandal-Resistant Chilled Dual Fountain and Bottle Filler

Model 1011.8P vandal-resistant electric ADA water cooler and bottle filler provides 8 gph (30.3 L) chilled water performance in an engineered stainless steel skin. This wall-mounted swirl bowl designed fountain offers the only all stainless-steel valve body that is machined out of solid bar stock, is fully serviceable through the front of the push button assembly offering access to the water control cartridge and integral water supply strainer, and has front access to the water stream height adjustment for easy maintenance without having to remove the valve.

  • Optional 3000 gallon water filter available (model 6480)
  • The fountains stainless steel valve body is the only one on the market machined from solid bar stock
  • 18-gauge Type 304 Stainless Steel bowl assembly mounted on a 14-gauge Type 304 Stainless Steel wall bracket
  • Vandal resistant components include the bubblers, bowls, buttons, drains and bottom plates
  • 100% lead-free waterways
  • 1 gpm (3.78 L) laminar flow bottle filler with in-wall mounting plate
  • "Hi-lo" design allows for twice the users as regular fountains and suits the needs for various user heights
  • Grille slots are designed to eliminate sharp edges and are backed with a foam filter to protect the fan motor and high displacement compressor from debris
  • Easy maintenance with front access to valve adjustment and cartridge replacement
  • Designed to run at a low energy usage, this water cooler and fountain are assured to have a long-lasting life
  • Laminar flow prevents splashing, keeping the drinking area contained and clean

Model meets all current Federal Regulations for the disabled including those in the Americans with Disabilities Act. Haws manufactures drinking fountains, faucets and electric water coolers to be lead-free by all known definitions including NSF/ANSI/CAN 61- Section 9, NSF/ANSI/CAN 372, California Proposition 65, and the Federal Safe Drinking Water Act. Product is compliant to California Health and Safety Code 116875 (AB 1953-2006), and 116876 (AB 100) "NSF/ANSI/CAN 61: Q ≤ 1". Note: Electric water coolers are not recommended or designed for outdoor applications or enclosed pool areas (chlorine). These conditions may void warranty. Product Includes:

  • 1011.8: Swirl Bowl Fountains and Bottom Access Panel
  • 1920:Bottle Filler
  • BP32: Bottle Filler Back Panel
  • HCR8: Remote Chiller
  • MTGFR.LG: In-Wall Mounting Frame
  • 6700: In-Wall Mounting Plate

Prop 65 Warning. For California Residents Warning: This product contains a chemical known to the State of California to cause cancer and/or birth defects or other reproductive harm. Please click here for more information.

Specification
  • Model 1011.8P ADA vandal-resistant wall-mounted drinking fountain and bottle filler shall include dual 18-gauge Type 304 Stainless Steel satin finish basins with integral swirl design, 14 gauge Type 304 Stainless Steel wall brackets and bottle filler bracket, 100% lead-free waterways, vandal-resistant push-button operated stainless steel valves with front accessible cartridge and flow adjustment, polished chrome-plated brass vandal resistant bubbler heads with integral laminar anti-squirt flow , 1 gpm (3.78 L) laminar flow bottle filler with in-wall 3/16" thick steel mounting plate, chrome-plated brass vandal-resistant waste strainers, vandal-resistant bottom plates, stainless steel satin finish back panels and louvered intrusion-proof grill, high and low fountain mounting levels, and 1-1/4” O.D. (3.2 cm) waste pipes. The refrigeration system is hermetically sealed and delivers a minimum of 8 gph (30.3 L) of water at 50° F (10° C), 115 Volts, 60Hz, rated watts: 370, full load amps: 5. Haws electric water coolers comply with ARI Standard 1010 and ANSI A117.1, and are listed by Underwriter Laboratories to U.S. and Canadian standards. FOR INDOOR USE ONLY

    Touchless sensor upgrades available—call Customer Service at (888) 640-4297:
    First sensor +$331, each additional sensor +$107

Technical specification
  • Unique ref.h10118-1920
  • Product familyDrinking Fountains & Coolers
  • Product groupWall Mounted Drinking Fountains
  • TypeObject (single object)
  • Date of publishing2024-04-10
  • Edition number1
Classification
  • BIMobject CategorySanitary - Drinking fountains

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit