Publish your products
Model 1109FRB, Barrier-Free Freeze Resistant Wall Mount Fountain with 6521FR In-Wall Valve

Model 1109FRB, Barrier-Free Freeze Resistant Wall Mount Fountain with 6521FR In-Wall Valve

The Haws 1109FRB barrier-free vandal-resistant drinking fountain includes a fully engineered pneumatic operated freeze-resistant valve assembly for continual use during winter months. Wall mounted design allows the unit to be placed securely in multiple locations without taking up excess space. Equipped with vandal resistant components, this fountain is not easily disrupted, quickly discouraging vandals.

  • 18 gauge Type 304 Stainless Steel design provides a well constructed sturdy fountain
  • Vandal resistant components include the bubbler, button, drain and bottom plate
  • Valve is installed in an area where the temperature remains at a minimum of 50° F (10° C), this unit will assist the fountain in remaining fully functional in freezing conditions
  • Flow is easily adjustable with supplied regulator valve
  • Beautiful satin finish resists stains and corrosion
  • Soft rounded corners prevent mishaps and other accidents that may occur once the fountain is installed
  • One-piece stamped bowl makes for an aesthetically pleasing and durable design

Model meets all current Federal Regulations for the disabled including those in the Americans with Disabilities Act. Haws manufactures drinking fountains, faucets and electric water coolers to be lead-free by all known definitions including NSF/ANSI/CAN 61- Section 9, NSF/ANSI/CAN 372, California Proposition 65, and the Federal Safe Drinking Water Act. Product is compliant to California Health and Safety Code 116875 (AB 1953-2006), and 116876 (AB 100) "NSF/ANSI/CAN 61: Q ≤ 1".

Specification
  • Model 1109FRB wall mounted vandal-resistant barrier-free drinking fountain shall include an 18 gauge Type 304 Stainless Steel satin finish basin, polished chrome-plated brass vandal-resistant bubbler head, polished chrome-plated brass vandal-resistant push-button, a pneumatic valve installed on the inside wall where room temperatures do not drop below 50° F (10° C), self-draining water lines which protect the unit from freezing, polished chrome-plated brass vandal resistant waste strainer, vandal-resistant stainless bottom plate, and 1-1/4" O.D. (3.2 cm) waste pipe.

Technical specification
  • Unique ref.haws-1109FRB
  • Product familyDrinking Fountains & Coolers
  • Product groupWall Mounted Drinking Fountains
  • TypeObject (single object)
  • Date of publishing2023-07-14
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Drinking fountains
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_87_24
  • Uniclass 2015 DescriptionDrinking fountains
  • CSI MasterFormat 2014 Code22 47 13
  • CSI MasterFormat 2014 TitleDrinking Fountains
  • OmniClass Number23-31 31 00
  • OmniClass TitleDrinking Fountains
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit