Publish your products
Model 1119FRP, Barrier-Free Freeze Resistant Wall Mount Fountain with 1920FR Bottle Filler and 6521FR In-Wall Valve

Model 1119FRP, Barrier-Free Freeze Resistant Wall Mount Fountain with 1920FR Bottle Filler and 6521FR In-Wall Valve

The Haws 1119FRP barrier-free Hi-Lo vandal-resistant drinking fountain and bottle filler incorporates fully engineered pneumatic operated freeze-resistant valve assemblies. Wall mounted design allows the 1119FR to be placed securely in multiple locations without taking up excess space. Equipped with vandal resistant components, this fountain is not easily disrupted, quickly discouraging vandals.

  • 18 gauge Type 304 Stainless Steel design provides a well constructed sturdy fountain
  • Vandal resistant components include the bubblers, buttons, drains and bottom plates
  • Valves are installed in an area where the temperature remains at a minimum of 50° F (10° C) so the fountain remains fully functional in freezing conditions
  • Drip tray for bottle placement during filling
  • 1 gpm (3.78 L) laminar flow bottle filler
  • Beautiful satin finish resists stains and corrosion
  • Soft rounded corners prevent mishaps and other accidents that may occur once the fountain is installed
  • "Hi-Lo" design allows for twice the users as regular fountains and suits the needs for various user heights
  • One-piece stamped bowls make for an aesthetically pleasing and durable design

Model meets all current Federal Regulations for the disabled including those in the Americans with Disabilities Act. Haws manufactures drinking fountains and electric water coolers to be lead-free by all known definitions including NSF/ANSI Standard 61, Section 9, California Proposition 65, and the Federal Safe Drinking Water Act. Product is compliant to California Health and Safety Code 116875 (AB 1953-2006), and 116876 (AB 100) "NSF/ANSI/CAN 61: Q ≤ 1".

Specification
  • Model 1119FRP Hi-Lo wall mounted vandal-resistant barrier-free freeze-resistant drinking fountain and bottle filler shall include dual 18 gauge Type 304 Stainless Steel satin finish basins, 14 gauge Type 304 Stainless Steel bottle filler bracket, In-wall 3/16" thick steel mounting plates add extra wall support when mounting the fountains and bottle filler, polished chrome-plated brass vandal-resistant bubbler heads, 1 gpm (3.78 L) laminar flow bottle filler, polished chrome-plated brass push-buttons which operate pneumatic valves housed in insulated cabinets, installed on the inside wall where room temperatures do not drop below 50° F (10° C), self-draining water lines protect the unit from freezing, polished chrome-plated brass vandal-resistant waste strainers, stainless steel satin finish back panels, high and low fountain mounting levels, and 1-1/4" O.D. waste pipes. The botte filler requires a mounting plate; either the Haws model 6700 in-wall or the 6700R on-wall support plate. In extreme environments related to heat and cold, product(s) must be protected from damage/exposure due to these extreme conditions.

Technical specification
  • Unique ref.haws-1119FRP
  • Product familyDrinking Fountains & Coolers
  • Product groupWall Mounted Drinking Fountains
  • TypeObject (single object)
  • Date of publishing2023-07-14
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Drinking fountains
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_87_24
  • Uniclass 2015 DescriptionDrinking fountains
  • CSI MasterFormat 2014 Code22 47 13
  • CSI MasterFormat 2014 TitleDrinking Fountains
  • OmniClass Number23-31 31 00
  • OmniClass TitleDrinking Fountains
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit