Publish your products
Model 3202,Trough Style Pedestal Drinking Fountain

Model 3202,Trough Style Pedestal Drinking Fountain

Haws heavy-duty pedestal drinking fountains, like the 3202, use a patented push-button stainless steel valve assembly allowing for front access stream adjustment as well as cartridge and strainer access. This pedestal mounted fountain offers the 'only' all stainless-steel valve body that is machined out of solid bar stock, is fully serviceable through the front of the push button assembly offering access to the water control cartridge and integral water supply strainer, and has front access to the water stream height adjustment for easy maintenance without having to remove the valve. The angled barrier-free, trough style design of the 3202 allows the square pedestal to be placed securely in multiple locations where a gravel fill is present or can be installed. Gravel fill and trough design completely eliminate the need for traditional drains that can be clogged with sand and other contaminates. Fountain comes further equipped with multiple vandal resistant components, making it uneasily disrupted, quickly discouraging the worst of vandals.

  • Heavy-duty 12 gauge fabricated galvanized steel; with green powder-coated finish provide an exceptional corrosion resistance in one tough built fountain
  • 100% lead free waterways
  • Easy maintenance with front access to valve adjustment and cartridge replacement
  • Welded heavy-duty bubbler guard protects the drinking point from misuse
  • Large access panel allows for a comfortable fit when adjusting components or when maintenance is needed

Model meets all current Federal Regulations for the disabled including those in the Americans with Disabilities Act. Haws manufactures drinking fountains, faucets and electric water coolers to be lead-free by all known definitions including NSF/ANSI/CAN 61- Section 9, NSF/ANSI/CAN 372, California Proposition 65, and the Federal Safe Drinking Water Act. Product is compliant to California Health and Safety Code 116875 (AB 1953-2006), and 116876 (AB 100) "NSF/ANSI/CAN 61: Q ≤ 1".

Specification
  • Model 3202 ADA pedestal drinking fountain shall include a 12 gauge galvanized substrate steel pedestal with green powder coating, push-button operated stainless steel valve with front-accessible cartridge and flow adjustment, 100% lead-free waterways, polished chrome-plated brass vandal-resistant bubbler head backed against a pedestal guard, trough design in the pedestal instead of a waste to eliminate clogging, a 1/4" (.6 cm) spacer to raise the pedestal off the ground which reduces the potential for corrosion, integral mounting feet, and an over-size vandal-resistant access plate. In extreme environments related to heat and cold, product(s) must be protected from damage/exposure due to these extreme conditions.

Technical specification
  • Unique ref.haws-3202
  • Product familyDrinking Fountains & Coolers
  • Product groupFloor / Pedestal Mounted Drinking Fountains
  • TypeObject (single object)
  • Date of publishing2015-11-20
  • Edition number1
  • Height (inches)35
  • Width (inches)10
  • Depth (inches)31
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)97
Classification
  • BIMobject CategorySanitary - Drinking fountains
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_87_24
  • Uniclass 2015 DescriptionDrinking fountains
  • CSI MasterFormat 2014 Code22 47 13
  • CSI MasterFormat 2014 TitleDrinking Fountains
  • OmniClass Number23-31 31 00
  • OmniClass TitleDrinking Fountains
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit