Publish your products
KYSOR/WARREN - LD1C Self Contained, Single-Deck Display Case for Frozen Food

KYSOR/WARREN - LD1C Self Contained, Single-Deck Display Case for Frozen Food

4.8 out of 5 stars4.8(5 reviews)
This island case was designed for merchandising quick turnover foods with dual temperature for versatile merchandising. Easy accessibility to your merchandising applications - deli, cheese, and frozen food. The LD1C o?ers optimum impulse buying with a walk around case, multiple applications, and dual temperature. Autodesk® Seek hosted BIM object, Published by Courtesy BIMobject®
Specification
  • Case Length: 5', 10' Country: United States Cubic Capacity: 10.2', 20.4' Facing Area: 13.12', 26.24' Industry Standards: UL, CUL Manufacturer Product Line: KYSOR/WARREN Single Deck Display Case Maximum Overcurrent Protection: 20, 20 x 2 Refrigerant: R-404A Region: North America Standard Features • Aluminum Fin Copper Tube Coil • Bottom Mounted Coil • Heavy Duty Steel Base • Painted Interior (white or black) Options and Accessories • PSC or ECM Energy Efficient Fan Motor • Case Controller Technology • Three Trim Packages Available • Environmentally Friendly Bumpers • Graphics Available for Case Exterior
Technical specification
  • Unique ref.LD1C
  • Product familyRefrigerated Merchandisers
  • Product groupSingle Deck
  • TypeObject (single object)
  • Date of publishing2014-04-01
  • Edition number1
Related
  • Material mainAluminum
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Chillers
  • IFC classificationChiller
  • Uniclass 2015 CodeCo_90_50_71
  • Uniclass 2015 DescriptionRefrigerated food storage complexes
  • CSI MasterFormat 2014 Code11 21 63
  • CSI MasterFormat 2014 TitleRefrigerated Display Equipment
  • OmniClass Number23-21 21 23 11 15
  • OmniClass TitleCommercial Refrigerated Food Display Cases

Region availability

North America
United States