Publish your products
KYSOR/WARREN - Stratus Multi-Deck Display Case - SX1LC-SC

KYSOR/WARREN - Stratus Multi-Deck Display Case - SX1LC-SC

4.9 out of 5 stars4.9(11 reviews)
Our STRATUS case line has been designed with a focus on things most important to your bottom line. Enhanced merchandise visibility, high energy efficiency, and merchandising flexibility have all merged in an attractive, modular design. Custom styles fit seamlessly into your floor plan and an eco-friendly design protects the environment while saving energy costs. The SX1LC-SC self-contained case is available in medium-temperature. Autodesk® Seek hosted BIM object, Published by Courtesy BIMobject®
Specification
  • Case Length: 4', 6' Country: United States Cubic Capacity: 10.68', 16.03' Facing Area: 12.28 ', 18.39' Industry Standards: UL, CUL Manufacturer Product Line: KYSOR/WARREN Stratus Multi-Deck Display Case Maximum Overcurrent Protection: 25 A Power Supply: 115V/60/1, 115V/208V/60/1 Refrigerant: R-404A Region: North America STANDARD FEATURES • Self-contained case for easy set-up and merchandising efficiency • EC motor standard for greater energy efficiency • Sustainable modular coil • Flip down electrical raceway for ease of service • Thermoformed, leak resistant tub • Recessed shelf plug • Refrigeration grade ABS drain pan and fan venturi • Modular design for easy installation
Technical specification
  • Unique ref.SX1LCSC
  • Product familyRefrigerated Merchandisers
  • Product groupSingle Deck
  • TypeObject (single object)
  • Date of publishing2014-04-01
  • Edition number1
Related
  • Material mainAluminum
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Chillers
  • IFC classificationChiller
  • Uniclass 2015 CodeCo_90_50_71
  • Uniclass 2015 DescriptionRefrigerated food storage complexes
  • CSI MasterFormat 2014 Code11 21 63
  • CSI MasterFormat 2014 TitleRefrigerated Display Equipment
  • OmniClass Number23-21 21 23 11 15
  • OmniClass TitleCommercial Refrigerated Food Display Cases

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit