Publish your products
Flow800 heat recovery ventilator
Flow800 heat recovery ventilator
Flow800 heat recovery ventilator
Flow800 heat recovery ventilator
    Helty

    Flow800 heat recovery ventilator

    High-performance and quiet, Flow800 is designed to best meet the needs of designers and clients, ensuring high filtration performance and effective air renewal in large confined environments. Flow800 Steel features an HRV unit natively integrated into a white-painted steel cover for exposed installations, suitable for both ceiling- and wall-mounted applications. A versatile and easy-to-install solution, conceived for high-occupancy contexts such as offices, schools, hospitality facilities and collective spaces, where high air change rates, acoustic comfort and ease of architectural integration are required. The air flow rate can be modulated over 6 settings, from 300 m³/h (minimum speed in night mode) up to 800 m³/h (maximum speed in hyperventilation), via the control panel featuring the intuitive user interface adopted across Helty systems. A flush-mounted control panel for 503 electrical boxes is also available as an accessory. The enthalpy heat exchanger ensures a thermal exchange efficiency of 80%, while the dual Coarse 80% + ePM1 80% filter set captures approximately 90% of PM10 and 80% of PM2.5, supplying the indoor environment with oxygenated and purified air.
    Technical specification
    • Unique ref.Flow800
    • TypeObject (single object)
    • Date of publishing2026-02-09
    • Edition number1
    Related
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Heat Recovery

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit