Publish your products
heroal C 50
heroal C 50
heroal C 50
heroal C 50
heroal C 50
    heroal

    heroal C 50

    heroal C 50 curtain wall systems
    Optimum solutions for every requirement

    The heroal C 50 curtain wall systems provide the ideal solutions for architects, planners and processors. It is thanks to the variable system components that the heroal system can demonstrate many benefits and strengths – visually attractive, functionally reliable and tested. The basis of the heroal C 50 curtain wall systems lies in the unitary construction.

    From energy-efficient (heroal C 50) to highly insulated curtain wall solutions (heroal C 50 HI) right up to the passive-housecertified variant (heroal C 50 PH) for the most stringent of demands – heroal supplies innovative system solutions for any requirement on the building shell thanks to the heroal C 50 curtain wall systems.

    Specification
    • System dimensions and system properties

      » View width: 50 mm
      » Mullion profile depth: 28 – 260 mm
      » Transom profile depth: 6 – 215 mm
      » Thicknesses of glass/infill panel: 8 – 68 mm
      » Max. weight of filling element: 800 kg
      » Heat insulation: Uf ≥ 0,78 – 1.7 W/m2K
      » Burglary resistance: up to resistance class 3
      » Wind load resistance: 2 kN/m2 (perm. load), 3 kN/m2 (pos. load)
      » Tightness against driving rain: RE 1200
      » Air permeability: AE
      » Shock resistance: I5/E5
      » Soundproofing: up to 49 dB


      Design options

      » Transom-mullion, transom-transom or mullion-mullion façade
      » Straight or polygon design for floor plan
      » In sub-areas as roof area, light roof or conservatory
      » Integration of all heroal window and door systems including heroal skylights
      » Wide variety of cover and pressure profiles
      Colour scheme in high-quality heroal hwr powder coating

    Technical specification
    • Unique ref.heroal_C_50
    • Product familyCurtain wall systems
    • Product groupheroal curtain wall system
    • TypeObject (single object)
    • Date of publishing2018-12-14
    • Edition number3
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWalls - Curtain wall
    • IFC classificationCurtain Wall
    • UNSPSC nameGlass curtainwalling
    • UNSPSC code30151806
    • Uniclass 2015 CodeSs_25_10_20
    • Uniclass 2015 DescriptionCurtain walling systems
    • CSI MasterFormat 2014 Code08 44 13
    • CSI MasterFormat 2014 TitleGlazed Aluminum Curtain Walls
    • OmniClass Number23-13 33 27 11
    • OmniClass TitleCurtain Walls
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit