Publish your products
UniQuad® Translucent Polycarbonate Wall Systems
UniQuad® Translucent Polycarbonate Wall Systems
UniQuad® Translucent Polycarbonate Wall Systems
UniQuad® Translucent Polycarbonate Wall Systems
UniQuad® Translucent Polycarbonate Wall Systems
UniQuad® Translucent Polycarbonate Wall Systems
UniQuad® Translucent Polycarbonate Wall Systems
UniQuad® Translucent Polycarbonate Wall Systems

    UniQuad® Translucent Polycarbonate Wall Systems

    UniQuad® translucent wall systems feature a unitized panel design that provides light control and high thermal performance along with the versatility to meet the functional and creative needs of any building design. Systems may be customized for a wide range of performance and aesthetic needs, including sound control, custom colors and graphics, specialty systems for hurricane and blast protection, and more. Best of all, UniQuad® is also easy to install and maintain.

    Product Highlights

    • Internal aluminum support members create an efficient unitized system and a clean aesthetic
    • Wide range of standard and custom glazing colors, as well as graphic options (contact us for details)
    • Unitized panel assemblies allow for easy installation – with panels up to 38 feet tall
    • Easy to maintain – simple cleaning only
    • Removable Skin Technology (RST) allows removal of interior or exterior glazing while maintaining envelope integrity
    • Specialty systems available – from blast and hurricane protection to sound control and forced entry
    • Can incorporate LED backlighting for an eye-catching look
    • Pre-engineered options available for faster lead times
    • Most materials can be recycled (aluminum and polycarbonate) 


    Specification
      • Thickness: 4.25 in (108 mm) & 3 in (76 mm)
      • Panel Width: 2 ft nominal (23.75 in) (603 mm)
      • Panel Length: Up to 38 ft long
      • Panel Weight: 1.5-2 lbs/ft²

      Base Options

      • Technology: Removable Skin Technology (RST) - Allows for the removal of the exterior panel while the interior panel remains in place
      • Panel Joint: Structural member, mechanically interlocking, sealed joint
      • Exterior Skin: 10 mm translucent polycarbonate panel with Nano-Cell® extrusion
      • Interior Skin: 10 mm translucent polycarbonate panel with Nano-Cell® extrusion
      • Glazing Color Options: Standard - Clear matte, white matte, ice white matte, blue matte, green matte (Note: all colors are available with a non-matte finish upon request. - consult KLA for other available color options, including bronze matte, gray matte, and other custom options)
      • Bi-Color System: Option to select one color for the exterior glazing panel, and a different color for the interior glazing panel

      Certifications + Test Results

      • Code Compliance, IBC - ASTM D635, D1929, D2843, E84 per ESR-4745 - CC1 Rating
      • Uniform Load Structural / Spans - ASTM E330 - Consult KLA for job specific span capabilities.
      • Water Penetration - ASTM E331/TAS 202 - Pass
      • Air Infiltration - ASTM E283 - Pass
      • Sound Transmission Loss - ASTM E90, E1332 - STC: 24; OITC 17 (3 in system) / STC: 27-35; OITC 19-27 (4 in system)
      • TAS 201/202/203 - Missile Impact Level D, Up to 95psf dependent upon span

      Thermal Performance

      • NFRC 100 - U-factor: 0.17-0.29*
      • NFRC 201 - Solar Heat Gain Coefficient (SHGC) 0.18 to 0.34*
      • NFRC 202 - Visible Transmittance - 0.10 to 0.34*

      *Values subject to color selection and other options - see data sheet for full details and performance)

    Technical specification
    • Unique ref.uniquad-translucent-polycarbonate-wall-systems
    • Product familyDaylighting Systems
    • Product groupTranslucent Wall Systems
    • TypeObject (single object)
    • Date of publishing2025-03-07
    • Edition number1
    Related
    • Material mainPolycarbonate
    • Material secondaryAluminum
    Classification
    • BIMobject CategoryWalls - Curtain wall
    • IFC classificationCurtain Wall
    • Uniclass 2015 CodeSs_25_10_20
    • Uniclass 2015 DescriptionCurtain walling systems
    • CSI MasterFormat 2014 Code08 45 13
    • CSI MasterFormat 2014 TitleStructured-Polycarbonate-Panel Assemblies
    • OmniClass Number23-13 33 27 11
    • OmniClass TitleCurtain Walls

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit