Publish your products
heroal Revit surface & LC colour
heroal Revit surface & LC colour
heroal Revit surface & LC colour
heroal Revit surface & LC colour
heroal Revit surface & LC colour
heroal Revit surface & LC colour
heroal Revit surface & LC colour
heroal Revit surface & LC colour
heroal Revit surface & LC colour
    heroal

    heroal Revit surface & LC colour

    heroal surface coating 

    One system – one colour
    heroal develops, produces and distributes systems for windows, doors, façades, roller shutters, roller doors and sun protection as well as customised design options for many areas of the building shell. heroal employs outstanding coating technology in order to meet the needs of investors, architects and planners for customised colour designs for different systems.
    On the basis of the exclusive partnership with Les Couleurs® Le Corbusier, heroal now offers a unique colour range for windows, doors and curtain walls.

    The biggest challenge heroal faces is the combination of window and roller shutter systems that are directly connected to one another because they require different coating technologies. With its expertise, experience and different coating types, heroal offers the best possible solutions. The heroal hwr (highly weather-resistant) coating for extruded profiles matches perfectly with the 2-layer thick coating for roll-formed products.

    Around 200 RAL colours are available for these well coordinated systems. Flexible and durable heroal systems and appropriate surface coatings provide for comprehensive options to match any requirement and style. heroal has the ideal solution for every construction project.

    With the next generation of surface finishing, we now offer even more creative design options: with heroal Surface Design (SD), refined wood and concrete looks are possible – as well as many other designs.


    Specification
    • Les Couleurs® Le Corbusier

      Colour Is Our Strength
      On the basis of the exclusive partnership with Les Couleurs® Le Corbusier, heroal now offers a unique colour range for windows, doors and curtain walls. Processors, developers and architects thus get a degree of design freedom for private construction and the building industry that is SIMPLY BETTER.: with timeless, up-to-date colours that embody incomparable aesthetics. In this context, for the first time heroal is offering all components for a house door including infill panel with the system heroal D 72. heroal is thus meeting the demand for the coordinated colouring of system profiles, house door infill panels and fittings with its excellent coating technology.
      heroal is the market leader in the field of aluminium house door profiles and has possessed a very high level of coating expertise for many years. Through the exclusive partnership with Les Couleurs® Le Corbusier, we are expanding our high-quality range of finishes and give you access to a total of 63 Polychromie Architecturale colour shades. The result: heroal Les Couleurs® Le Corbusier Door – SIMPLY. BETTER. DESIGNED.

      heroal SD - Innovatively Coated Surface Designs
      Surface Coating Properties of heroal Surface Design (SD)
      When windows, doors and curtain walls combine with roller shutters to form a harmonious-looking unit, heroal systems are sure to be in use. We develop, produce and sell coordinated profile systems made from aluminium. For a substantial part of the building shell, we thus offer individual solutions that emphasise the architecture. The unique diversity of our design is achieved thanks to our excellent coating technologies. They give window and roller shutter systems the appearance of a unified design, although that different coating techniques are used: the highly weather-resistant (hwr) heroal powder coating for extrusion profiles is optimally adapted to the heroal 2-layer thick coating for roll-formed systems. In the next generation of surface finishing, we now offer even more creative design options: with heroal Surface Design (SD), refined wood and concrete looks are possible – as well as many other designs. Additional differentiation options are not all that heroal SD has to offer; it also stands out thanks to its superior resistance level and extremely convenient finishing. The combination of the heroal hwr and heroal SD coating techniques surpasses the good properties of profile foil coating and at the same time also offers additional design freedom.

    Technical specification
    • Unique ref.heroal_Revit_surface-LC-colour
    • Product familyCoating
    • Product groupheroal surface coating
    • TypeObject (single object)
    • Date of publishing2018-12-14
    • Edition number3
    Related
    • Material mainAluminum
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • IFC classificationCovering
    • ETIM CodeEC001499
    • ETIM NameColour powder
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_68_66
    • Uniclass 2015 DescriptionPowder coatings
    • CSI MasterFormat 2014 Code05 05 13
    • CSI MasterFormat 2014 TitleShop-Applied Coatings for Metal
    • OmniClass Number23-15 21 00
    • OmniClass TitleSurface Applied Coatings

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit