Publish your products
heroal W 72i
heroal W 72i
heroal W 72i
heroal W 72i
heroal W 72i
    heroal

    heroal W 72i

    Block window system with exterior glazing

    heroal W 72 i window system stands for architectural design through its slim face widths. heroal W 72 i offers the highest level of transparency, thermal insulation and elegant design with no visible sashes or glazing strips. The block window system is highly versatile, and can also be used as a curtain wall install element. The combination with concealed, horizontal system fittings bestows an elegant design.

    Block window system with interior glazing

    heroal W 72 i with a classic interior glazing offers all architectural benefits of a block window system. This heroal system variant impresses with a slim look and narrow face widths without visible sashes and is a must-have for large glass surfaces, thus ensuring maximum transparency. The block window system heroal W 72 i is especially suitable for use in combination with the heroal C 50 curtain wall systems. In addition, this slim construction is also used as a conventional window element in private or commercial buildings. In combination with concealed fittings, this durable and timeless aluminium composite system enhances the value of properties of any kind.

    Specification
    • System dimensions and features

      » Design depths: Frame/glazing bars 72 mm, sash 76.5 mm  (exterior glazing)
      » Face widths: Frame 70–120 mm, glazing bars 114–244 mm, sash concealed  (exterior glazing)
      » Design depths: Frame/glazing bars 72 mm, sash 79 mm (interior glazing)
      » Face widths: Frame 70–120 mm, glazing bars 114–244 mm, sash concealed (interior glazing)
      » Minimum, combined face width: 81 mm
      » Max. glass/filling strength: Frame 52 mm, sash 47 mm
      » Max. sash weight: 150 kg
      » Max. sash height: 2,400 mm
      » Highly thermally insulated 3-chamber profile system
      » Thermal insulation: Uf [87] ≥ 1.5W/m²K (exterior glazing)
      » Thermal insulation: Uf [87] ≥ 1.7W/m²K (interior glazing)
      » U value adjustment through modular insulation zone construction
      » Air permeability: 4
      » Driving rain tightness: 9A
      » Wind load resistance: C5/B5
      » Soundproofing categories: 1–5
      » Burglary resistance: RC 2


      Configuration options and design

      » Homogeneous and slim face widths, specially designed for use in the heroal C 50 curtain wall systems
      » Sash range also for plastic fitting systems
      » System-compatible door system: heroal D 72
      » Profile compatible with the heroal W 72 CW window system and the heroal C 50 curtain wall system
      » Colour scheme in high-quality heroal hwr powder coating

    Technical specification
    • Unique ref.heroal_W_72i
    • Product familyWindow systems
    • Product groupheroal highly insulated 3-chamber profile system
    • TypeObject (single object)
    • Date of publishing2019-01-21
    • Edition number2
    • Height (mm)2800
    • Width (mm)1400
    • Depth (mm)72
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWindows - Single Hung Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeSs_25_30_95
    • Uniclass 2015 DescriptionWindow systems
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit