Publish your products
heroal W 77i
heroal W 77i
    heroal

    heroal W 77i

    Block Window System for Maximum Transparency

    The block window system heroal W 77 i combines a slim design and maximum transparency with top-grade heat insulation. Slim face widths without a visible sash and heat insulation values of Uf 1.0 W/m²K (standard average) meet highest architectural and energetic requirements. The filigree design makes the system especially suitable for residential and commercial construction. The concealed system fittings heroal WF 100 i further enhance its elegant design.

    The future-proof aluminium compound system is available with conventional inner glazing; its elements serve a number of purposes, including the use as curtain wall insert elements.

    Specification
    • System dimensions and features

      » Design depths: Frame/glazing bars 77 mm, sash 84 mm
      » Face widths: Frame 70–120 mm, glazing bars 114-194 mm, sash hidden
      » Minimum, combined face width: 81 mm
      » Max. glass/filling strength: Frame 54 mm, sash 64 mm
      » Max. sash weight: 130 kg
      » Max. sash height: 2,400 mm
      » Highly thermally insulated 3-chamber aluminium composite system
      » Thermal insulation: Uf [101] = 1.0 W/m2K
      » U value adjustment through modular insulation zone construction
      » Air permeability: 4
      » Driving rain tightness: 9A
      » Wind load resistance: C5/B5
      » Soundproofing categories: 1–4
      » Burglary resistance: RC 2

      Configuration options and design

      » System security using exposed (heroal WF 100) and concealed (heroal WF 100 i) heroal aluminum sliding bar fittings
      » Narrow face widths specially designed for use in façade system heroal C 50 
      » Sash range also for plastic fitting systems
      » System-compatible with window system heroal W 77 and façade system heroal C 50
      » Colour scheme in high-quality heroal hwr powder coating

    Technical specification
    • Unique ref.heroal_W_77i
    • Product familyWindow systems
    • Product groupheroal highly insulated 3-chamber profile system
    • TypeObject (single object)
    • Date of publishing2019-09-25
    • Edition number2
    • Height (mm)2400
    • Width (mm)1400
    • Depth (mm)77
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWindows - Single Hung Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeSs_25_30_95
    • Uniclass 2015 DescriptionWindow systems
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit