Publish your products
heroal L&S
heroal L&S
heroal L&S
heroal L&S
heroal L&S
    heroal

    heroal L&S

    Aluminium Lift and Slide System in three variations

    heroal S 77
    Variety is our strong point: heroal S 77 is a modular profile system with modern design that meets the highest structural requirements. It offers a choice of two casement view widths, as well as an almost unlimited choice of surfaces, and is compatible with other heroal systems. heroal S 77 can also be used to implement multi-track design variants and fully accessible layouts. Special casement profile geometries ensure compliance with
    all requirements and specifications for thermal insulation across all casement sizes and weights. Optimised heroal seal technology with four levels and wind stop, as well as the use of sealed corners on casements and central joint sealing ensure both optimal air permeability and tightness against driving rain, as well as easy and efficient handling.

    heroal S 77 HI
    Energy efficiency counts: As a logical further development of the heroal S 77 lift and slide system, heroal S 77 HI is a highly heat-insulated system that offers a modular insulation zone and four levels of seal technology as well as wind stop for casements and central joint sealing devices. This allows Uw values from ≥1.0 W/m2K to be achieved. High-quality and economical insulation materials are used in the thermally critical construction
    detailing of the lifting-sliding door system

    heroal S 77 SL opens up new large areas and guarantees maximum transparency with its unique, innovative frame construction. This generation of heroal lifting-sliding doors combines a movable monorail casement with a fixed frame glazing with the smallest view widths. This large, frameless glazing with clear design is a virtually unnoticeable link between inside and out and extends the living space beyond its actual borders. The heroal S 77 SL lifting-sliding system is a modern architectural design element and creates a new ambience in a room. The heroal S 77 SL lifting-sliding system forms a harmonious balance between contemporary design, highest comfort and consistent functionality. Its delicate and modular construction details make the heroal S 77 SL limitlessly installable, either in a new build or a renovation. Special and tried-and-tested heroal casement shapes fulfil all requirements for heat insulation for all casement leaf sizes and weights. The heroal sealing technology with four sealing levels and the use of EPDM sealing corners on casement and central joint sealing provide optimal performance features with regards to air permeability and tightness against driving rain.

    Specification
    • System properties heroal S 77 HI
      » Max. casement leaf heights: 2,400 mm, using additional static strengthening extendable to 3,000 mm
      » Max. casement weights: 300 kg, extendable to 400 kg through the use of tandem runners
      » Maximum ease of operation: Newly-added extra features, invisible from the outside, allow easy operation, even of heavy casements – whenever needed, and at the push of a button, thanks to the integrated drive system.
      » Frame and casement profiles can be supplied with or without PU foam in two lengths (cut optimisation)
      » Adapted/Optimised fitting casement profiles
      » Seal technology with four levels and wind stop for casement and central joint seals
      » Frame drainage either visible or concealed, concealed casement drainage
      » Cost-optimized, time-saving processing using con structive solutions, such as 90° cuts of additional lift and slide profiles 

      Configuration options and design heroal S 77 HI
      » Opening types: Two- or three-track with up to six moveable casements
      » Fully accessible version (zero barrier) through integration of the ground threshold in the structure and use of the heroal DS drainage systems
      » Colour design in high-quality heroal hwr powder coating
      » Extensive range of connection and additional profiles for integration in conservatories and the like, and the application of heroal IS insect protection systems


      System properties heroal S 77 SL
      » Max. casement leaf heights: 2,400 mm, extendible up to 3,000 mm with additional static strengthening
      » Max. casement weights: 300 kg, extendible up to 400 kg with the use of tandem carriage
      » Max. operating comfort: New additional items, not visible from outside, enable effortless easy operation, also of difficult casements – also available on request with push button thanks to an integrated drive system.
      » Exceptionally smooth running with its combination of tried-and-tested fitting systems and heroal high-grade
      steel runners
      » Flexible and non-wearing EPDM-sealed moulded parts for long-lasting tightness against driving rain and wind
      » Sealing technology with four levels and windstop for casement and central joint seal
      » Glazing seal with narrow elevations, fully retractable
      » Cost-optimised and time-saving processing with innovative heroal detailed solutions
      » Highly thermally insulated 3-chamber profile system
      » heroal seal technology with patented warp-resistant casement profiles

      Configuration options and design heroal S 77 SL
      » Types of opening: Single-track (monorail) with up to two movable casements.
      » 90° corner formation with all-glass corner made of insulation glass or opening casement corner.
      » Accessible threshold design with integration into the structure attachment
      » Handle selection: Turning handle with handle recess outside, or turning handle inside and out. Both versions are optionally lockable
      » Handle colours: White, silver, anodized (E6/EV1) and high-grade steel
      » Extensive range of connection and additional profiles for easy structural integration
      » Integration into the heroal C 50 curtain wall system
      » Additional design freedom with the various profile colours on the element interior and exterior
      » Colour design in high-quality heroal hwr powder coating

    Technical specification
    • Unique ref.heroal_LS
    • Product familyDoor systems
    • Product groupheroal highly insulated 3-chamber profile system
    • TypeShowcase (model)
    • Date of publishing2018-12-01
    • Edition number2
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryDoors - Sliding Doors
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeSs_25_30_20_25
    • Uniclass 2015 DescriptionDoorset systems
    • CSI MasterFormat 2014 Code08 13 16
    • CSI MasterFormat 2014 TitleAluminum Doors
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit