Publish your products
heroal S
heroal S
heroal S
heroal S
heroal S
heroal S
heroal S
heroal S
heroal S
    heroal

    heroal S

    heroal S 65

    Optimised sliding door system
    The aluminium sliding door system heroal S 65 is characterised by a extremely easy and efficient production and an innovative sash design. The insulating strips have been especially developed for this sliding door system and make especially large sashes possible while at the same time offering protection against warping (bi-metal effect). Since the labyrinth is pre-installed at the sash profiles, a separate fastening is no longer necessary and very slim central joints of only 62 mm face width become possible. As usual, the sashes are mitre-cut. The all-around frame reduces the complexity of the system, leading to simplified production. As an economically attractive solution, the sliding door system heroal S 65 is especially suited for upscale residential and efficient commercial construction.


    heroal S 42

    Efficient and functional
    The heroal S 42 sliding system sets the standard in terms of heat insulation, sustainability, economy and processing. One reason for this is the system's innovative construction details. A range of technologies are used with the heroal S 42 sliding system: the benefits and strengths of heroal's compound, corner angle, connection and fitting technologies are combined to best effect within this system. The impeccable attention to detail and the high level of efficiency and functionality enable the provision of flawless double hung sashes and sliding doors for private and commercial buildings. heroal S 42 opens up new large dimensions and guarantees maximum transparency.

    Specification
    • heroal S 42

       System properties
      » Installation depths: frame 72/79 mm, casement 38/42 mm, casement bars 38 mm
      » View widths: frame from 48 mm, casement from 68 mm, casement bars 68 mm
      » Max. casement leaf height: 2600 mm
      » Max. casement leaf width: 2500 mm
      » Max. thickness of infill panel/glass: 24–28 mm
      » Max. casement weights: 80/160 kg
      » Locks: 1- to 3-way, can be lockable
      » Heat insulation: Uw ≥ 1.4 W/m²K
      » Air permeability: class 4
      » Tightness against driving rain: 8A
      » Wind load resistance: B2
      » Soundproofing: up to 37 dB

      Design options
      » Opening types: 2- or 3-track with up to 6 sliding casements
      » 90° corner design for inner and outer corners
      » Element couplings possible with heroal W 72
      » Combination with heroal W 65 and heroal W 72 as insert frame
      » Accessible threshold design with concealed, controlled drainage via drainage system
      » Compatible with the heroal C 50 curtain wall system and the heroal IS insect screen system
      » Variety of surface designs, including for interior and exterior element side
      » Colour design in high-quality heroal hwr powder coating

    Technical specification
    • Unique ref.heroal_S
    • Product familyDoor systems
    • Product groupheroal highly insulated 3-chamber profile system
    • TypeObject (single object)
    • Date of publishing2018-12-01
    • Edition number3
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryDoors - Sliding Doors
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeSs_25_30_20_25
    • Uniclass 2015 DescriptionDoorset systems
    • CSI MasterFormat 2014 Code08 13 16
    • CSI MasterFormat 2014 TitleAluminum Doors
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit