Publish your products
HESCO Terrablock M50-P1 Crash Rated Gate
HESCO Terrablock M50-P1 Crash Rated Gate
HESCO Terrablock M50-P1 Crash Rated Gate
HESCO Terrablock M50-P1 Crash Rated Gate
HESCO Terrablock M50-P1 Crash Rated Gate
HESCO Terrablock M50-P1 Crash Rated Gate
HESCO Terrablock M50-P1 Crash Rated Gate
    Hesco

    HESCO Terrablock M50-P1 Crash Rated Gate

    TerraBlock® M50 Gate

    The TerraBlock® M50 gate is a rapidly installed surfaced-mounted gate, designed to withstand the impact of a vehicular attack on sensitive sites, borders and high risk industries. Rapid surface-mounted installation, it is easily mounted without the use of posts, concrete or water.

    ASTM F2656-15 crash-tested, the TerraBlock® Gate is certified to stop a truck traveling at 50 mph (80 km/h) within 33 ft (1 m).
    Compatible crash-rated perimeters with TerraBlock® and Hesco MIL perimeter fencing solutions with similar certified crash ratings.

    Height - 1.6 m (5'3")
    Depth - 2.7 m (8’10”)
    Lenght - 9 m (29'6")
    Access Passage - 4.3 m (14'1”)

        Specification
        • Surface-mounted gate

          Crash-rated protection

          ASTM F2656-15 M50 P1 (K12) certified

          No posts, no foundation, no concrete

          Rapid deployment and installation

        Technical specification
        • Unique ref.hesco-Terrablock-M50-P1-Gate
        • Product familyHESCO
        • Product groupTerrablock
        • TypeObject (single object)
        • Date of publishing2026-03-04
        • Edition number1
        Related
        • Material mainSteel
        • Designed inUnited Kingdom
        • Manufactured inPoland
        Classification
        • BIMobject CategoryLandscaping - Gates
        BIMobject product library

        Design App for Revit

        Load families straight into your Revit model in one click

        Get a place to access new objects easier, store your Revit families and collaborate with your team.

        • CheckmarkWork directly with BIM objects next to Revit
        • Checkmark 2GB Cloud storage - store your Revit content
        • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit