Publish your products
MCT MEDICAL CLEAN ROOM TROFFER
MCT MEDICAL CLEAN ROOM TROFFER

    MCT MEDICAL CLEAN ROOM TROFFER

    FEATURES

    • IP65 and ISO 5, Class 100 rated to meet demanding environments
    • NSF/ANSI 2 certified for splash and non-food zone settings
    • Closed cell foam, NSF approved gasket between housing and ceiling
    • Seam-welded fixture housing and doorframe are designed for infection controlled environments
    • Smooth surface doorframe and lens materials simplify cleaning and maintenance
    • Optional MIL-STD-461G complies with radiated and conducted emission regulations
    • Anti-microbial finish suppresses the spread of dangerous micro-organisms, mold, and bacterial growth
    • High-performance up to 132 lm/W
    • Optional tamper-resistant screws secure door frame
    • Rated for direct contact with insulation
    • 1x4, 2x2, and 2x4 sizes available
    • Optional triple gasket protects against contaminant ingress
    • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
    • Buy American Act compliant
    • Available with BIOS® state-of-the-art LED white light circadian solutions
    • Made Right Here® in the USA
    Specification
    • Housing

      20-gauge die-formed, seam-welded C.R.S. Aluminum and stainless steel options available.

      Door Frame

      One-piece 20-gauge seam-welded C.R.S. Secured from one side with stainless steel safety cables. Attached to fixture using captive, stainless steel screws.

      Shielding

      Choice of frosted lens with smooth clear acrylic or polycarbonate underlay.

      Finish

      92% minimum average reflective white anti-microbial powder coating bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

      Electrical

      High-quality mid-power LED boards. Rated for 50,000 hours at 70% lumen maintenance (L70).

      Mounting

      NEMA Type “G” 15/16″ or 1-1/2″ grid standard. Drywall flange type available.

      Listings

      • cCSAus certified as luminaire suitable for wet location under covered ceiling.
      • IC-rated for direct contact with insulation, lumen restrictions apply.
      • IP65 rated
      • ISO 5, Class 100 rated
      • NSF/ANSI 2
      • Complies with MIL-STD-461G with DIM or DRV drivers.
      • City of Chicago Environmental Air approved (not available when specified with NSWH)
      • Complies with the Buy American Act and other federal regulations. Request certification at hew.com/baa.

      Warranty

      5-year limited warranty, see details
    Technical specification
    • Unique ref.mct-medicalcleanroom-troffer
    • Product familyIndoor Luminaires
    • Product groupMedical
    • TypeObject (single object)
    • Date of publishing2025-06-18
    • Edition number1
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Medical Lighting
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit