Publish your products
NW NARROW WRAP

NW NARROW WRAP

FEATURES

  • Available on QuickShip
  • Provides uniform downward light distribution and subtle side illumination
  • Diffuse acrylic lens enhances uniformity and minimizes glare
  • Wireway is accessible without the use of tools
  • High-performance up to 143 lm/W
  • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
  • Buy American Act compliant
  • Made Right Here® in the USA
Specification
  • Housing

    22-gauge die-formed C.R.S.

    Shielding

    Linear ribbed diffuse acrylic.

    Finish

    92% minimum average reflective white polyester powder coat bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

    Electrical

    High-quality mid-power LED boards.

    Mounting

    Surface or suspended.

    Listings

    • cCSAus certified as luminaire suitable for dry or damp locations.
    • Complies with the Buy American Act and other federal regulations. Request certification at hew.com/baa.

    Warranty

    5-year limited warranty, see hew.com/warranty.
Technical specification
  • Unique ref.nw-narrowwrap
  • Product familyIndoor Luminaires
  • Product groupWraps
  • TypeObject (single object)
  • Date of publishing2026-02-27
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 13
  • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit