Publish your products
VG1 VOLTAIRE ARCHITECTURAL SURFACE/GARAGE LIGHT

VG1 VOLTAIRE ARCHITECTURAL SURFACE/GARAGE LIGHT

FEATURES

  • Rugged and durable housing with IP66 rating
  • Provides security light levels and reduced glare
  • Quick and easy installation with the hinged two-piece enclosure
  • Effectively illuminates any garage, canopy and exterior surface or pendant mount application
  • Achieve multi-level control with optional motion and daylight sensors
  • Optional wireguard provides added protection
  • Precise light control with three distributions
  • Seven standard finish options and a wide selection of custom colors complement the architectural elements of any outdoor environment
  • IDA Dark-Sky approved to minimize glare, reduce light trespass and help protect night sky
  • Buy American Act compliant
  • Wireless in-fixture control solutions available
  • Made Right Here® in the USA
Specification
  • Housing

    Two-piece hinged die-cast aluminum enclosure.

    Thermal Management

    Integral die-cast aluminum heat sink and LED module provide passive thermal management. Rated ambient operating temperature -30ºC to 50ºC (L30), -30ºC to 40ºC (L65, L100).

    Optical System

    Precision, injection- molded, refractive optics available in standard IES distributions. Clear tempered glass lens.

    LED Module

    ANSI 3000K, 4000K, or 5000K CCT, minimum 70 CRI LEDs.

    LED Driver

    Class 1 constant-current driver, 0-10V dimming.

    Electrical

    120-277, 347, and 480 VAC input range; 50-60Hz; power factor >.90; THD <20% at full load. FCC Class A compliant. 10kA/10kV surge protection standard. Quick-disconnect wiring provided. L70 >60,000 hours per IES TM-21. Conduit/ power entry must be sealed to prevent moisture or water intrusion.

    Finish

    Super durable polyester powder coat bonded to phosphate-free, multi-stage pretreated metal, meets and exceeds AAMA 2604 specifications for outdoor durability.

    Mounting

    Surface or pendant mount. Maximum weight: 25 lbs.

    Listings

    • cCSAus certified as luminaire suitable for wet locations. Suitable for dry or damp locations when specified with PM mounting configuration.
    • IP66 rated.
    • Meets the American National Standard for Roadway Lighting Equipment – Luminaire Vibration (ANSI C136.31-2001), CT direct surface mounting configuration only.
    • IDA Dark-Sky approved.
    • RoHS compliant.
    • BUG classified per IES TM-15-11.
    • Complies with the Buy American Act and other federal regulations. Request certification at hew.com/baa.

    Warranty

    5-year limited warranty, see details
Technical specification
  • Unique ref.vg1-voltairearchitectural-surfacegaragelight
  • Product familyOutdoor Luminaires
  • Product groupGarage and Canopy
  • TypeObject (single object)
  • Date of publishing2026-02-27
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 56 16
  • CSI MasterFormat 2014 TitleParking Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States