Publish your products
Drip Edge Fascia (Kynar)

Drip Edge Fascia (Kynar)

Kynar® Version

Drip Edge Fascia Kynar Version offers quick-to-ship convenience and economical pricing. Key features include:

  • Backed by a 10-year, 90 MPH Wind Warranty.
  • Quick-to-ship for faster project timelines.
  • Economical pricing to simplify projects and maximize profits.
  • Tested and approved by leading industry standards.
  • Convenient 12’ lengths for easy handling.
  • Pre-slotted fastening holes ensure proper spacing and thermal movement.
    Specification
    • Testing

      • Tested per ANSI/SPRI/FM 4435/ES-1 Standard to comply with the International Building Code.
      • Factory Mutual approved for wind uplift protection.
      • Miami-Dade Approved (No. 23-0912.08 12/11/28) to comply with the “High Velocity Hurricane Zone of the Florida Building Code.”

      Wind Warranty

      The 10-Year, 90 MPH Wind Warranty is available on orders to meet a project's specification. It provides a maximum of 10 years, 90 MPH coverage for the repair or replacement of any portion of the roof edge system that has failed due to a defect in Hickman supplied materials.

      Finish Warranty

      • 30-Year Kynar 500® Finish Warranty is included on coil-coated standard colors.
      • Custom post-coated Kynar 500® colors are available with an included 10-Year Kynar 500® Finish Warranty or a 20-Year Kynar 500® Finish Warranty is available upon request.
      • Anodized finishes come with a 5-year warranty (no warranty available for coil anodized finishing; Post-coat/Class 1 Batch Anodized is available with a 5-year warranty with an option to increase to a 10-year warranty for an upcharge).
      • Please email Technical Services regarding pricing for Anodized finishes.

      Standard Sizes

      1.125" to 10"

      Cover Materials

      • 24 ga steel
      • 22 ga steel
      • .040" aluminum
      • .050" aluminum
      • .063" aluminum

      Colors

      Choose from a wide range of standard colors and finishes that meet your job requirements.

      Efficient Design

      • Provided in 12'-0" lengths with pre-punched holes for quicker installation and lower labor costs.
      • The fastening holes are slotted to allow for thermal movement of the materials and ensure correct fastener placement and spacing.
      • Factory fabricated miters provide a cleaner, more aesthetically pleasing appearance. This eliminates the need for field fabrication, providing time and labor savings.
      • All splice plates and 22 ga. galvanized continuous cleats with slotted holes are included and will arrive to the job site with the product.
      • Radius and specially fabricated products are available to meet the unique needs of each project.

      Competitively Priced

      The installed cost rivals even light gauge roof edge systems fabricated locally or in a roofer’s shop.

      Technical specification
      • Unique ref.drip-edge-fascia
      • Product familyRoof Edge Fascia
      • Product groupDrip Edge Fascia
      • TypeObject (single object)
      • Date of publishing2026-09-25
      • Edition number1
      Classification
      • BIMobject CategoryConstruction - Roof Accessories

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit