Testing
- ANSI/SPRI GT-1 tested to comply with the Standard for Gutter Systems
- Factory Mutual approved for wind uplift protection.
Wind Warranty
The 30-Year, 160 MPH Wind Resistant Gutter System Wind Warranty is available on orders to meet a project's specification. It provides a maximum of 30 years, 160 MPH coverage for the repair or replacement of any portion of the roof edge system that has failed due to a defect in Hickman supplied materials.
Finish Warranty
- 30-Year Kynar 500® Finish Warranty is included on coil-coated standard colors.
- Custom post-coated Kynar 500® colors are available with an included 10-Year Kynar 500® Finish Warranty or a 20-Year Kynar 500® Finish Warranty is available upon request.
- Anodized finishes come with a 5-year warranty (no warranty available for coil anodized finishing; Post-coat/Class 1 Batch Anodized is available with a 5-year warranty with an option to increase to a 10-year warranty for an upcharge).
- Please email Technical Services regarding pricing for Anodized finishes.
Standard Sizes (Front/Bottom/Back)
- 8"/8”/9”
- 10”/10”/11”
- 12”/12”/13”
- 14”/14”/15”
Cover Materials
- 22 ga steel
- .050” aluminum
- .063” aluminum
Colors
Choose from a wide range of standard colors and finishes that meet your job requirements.
Efficient Design
- Provided in 12'-0" lengths.
- Larger sizes accommodate the drainage of large roof areas with minimal downspouts.
- No external brackets or wind straps translates to faster lead time because no post-paint is required.
- Pre-assemble components on the roof to increase safety and ease of handling during installation.
- Rauch Alignment Bar is a unique tool that ensures the proper placement of lower mounting hanger.
- Pre-punched holes provide quicker installation and ensure correct fastener placement and spacing.
- Adapts easily to optional waterproofing applications with gutter apron, drip edge, or termination bar.
- Factory fabricated miters and endcaps provide a cleaner, more aesthetically pleasing appearance. This eliminates the need for field fabrication, providing time and labor savings.
- Also Included: Rauch alignment bar, lower mounting hanger, pre-assembled z-bracket, gutter with pre-attached cleat, splice plates, fasteners and pop-rivets.