Publish your products
PermaSnap Cantilever Coping (Single)

PermaSnap Cantilever Coping (Single)

Single Cantilever

Hickman's PermaSnap Cantilever Coping is an ideal solution for attachment to parapet walls with non-structural exterior facades. Key features include:

  • 20-year, 120 MPH Wind Warranty.
  • ANSI/SPRI/FM 4435/ES-1 tested.
  • FM approved.
  • Miami-Dade County approved.
  • Simple, snap-on design with no crimping.
  • Provided in 12' lengths.
  • Pre-punched slotted fastening holes for easy installation.
    Specification
    • Testing

      • Tested per ANSI/SPRI/FM 4435/ES-1 Standard to comply with the International Building Code.
      • Factory Mutual approved for wind uplift protection.
      • Miami-Dade Approved (No. 23-0912.08 12/11/28) to comply with the “High Velocity Hurricane Zone of the Florida Building Code.”

      Wind Warranty

      The 20-Year, 120 MPH PermaSnap Wind Warranty is available on orders to meet a project's specification. It provides a maximum of 20 years, 120 MPH coverage for the repair or replacement of any portion of the roof edge system that has failed due to a defect in Hickman supplied materials.

      Finish Warranty

      • 30-Year Kynar 500® Finish Warranty is included on coil-coated standard colors.
      • Custom post-coated Kynar 500® colors are available with an included 10-Year Kynar 500® Finish Warranty or a 20-Year Kynar 500® Finish Warranty is available upon request.
      • Anodized finishes come with a 5-year warranty (no warranty available for coil anodized finishing; Post-coat/Class 1 Batch Anodized is available with a 5-year warranty with an option to increase to a 10-year warranty for an upcharge).
      • Please email Technical Services regarding pricing for Anodized finishes.

      Standard Sizes

      • Outside face
        • Min: 3-1/2"
        • Max: 12"
        • Max (tested): 10"
      • Inside face
        • Min: 2-3/4"
        • Max: 6"
        • Max (tested): 4"
      • Actual wall size
        • Min: 8"
        • Max: 32"
        • Max (tested): 24"

      Cover Materials

      • 24 ga steel
      • 22 ga steel
      • .040” aluminum
      • .050” aluminum
      • .063” aluminum

      Colors

      Choose from a wide range of standard colors and finishes that meet your job requirements.

      Efficient Design

      • A full, snap-on design in 12'-0" lengths with no crimping make for quick installation and low labor costs.
      • Pre-punched fastening holes ensure proper attachment to the building substrate.
      • Corrosion resistant, stainless steel springs are factory attached to the anchor clips and provide long-term, positive spring loading.
      • No adhesives are required.
      • Factory fabricated miters provide a cleaner, more aesthetically pleasing appearance. This eliminates the need for field fabrication, providing time and labor savings.
      • 12" wide, 16 ga. spring clips provide a more positive attachment ensuring extra stability for the system. All splice plates and fasteners are also included and will arrive to the job site with the product.
      • Its 8" wide concealed splice plates (with non-curing isocryl butyle sealant strips) allow for thermal movement of materials and provides a watertight seal at all joints.
      • Radius and specially fabricated products are available to meet the unique needs of each project.

      Competitively Priced

      The installed cost rivals even light gauge roof edge systems fabricated locally or in a roofer’s shop.

    Technical specification
    • Unique ref.permasnap-cantilever-coping
    • Product familyParapet Coping
    • Product groupCantilever Coping
    • TypeObject (single object)
    • Date of publishing2026-09-25
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Roof Accessories

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit