Publish your products
TerminEdge™ HG Fascia (Single-Ply)

TerminEdge™ HG Fascia (Single-Ply)

Fully Adhered or Mechanically Attached Single-Ply Version

TerminEdge HG Fascia offers durability and style, providing exceptional weather protection and hassle-free installation for a sleek, professional finish. Key features include:

  • Lifetime, 215 MPH Wind Warranty.
  • ANSI/SPRI/FM 4435/ES-1 tested.
  • FM approved.
  • Miami-Dade County approved.
  • Allows for a heavier gauge cover.
  • Full snap-on design with extruded aluminum bar for added stability.
    Specification
    • Testing

      • Tested per ANSI/SPRI/FM 4435/ES-1 Standard to comply with the International Building Code.
      • Factory Mutual approved for wind uplift protection.
      • Miami-Dade Approved (No. 23-0912.08 12/11/28) to comply with the “High Velocity Hurricane Zone of the Florida Building Code.”

      Wind Warranty

      The Lifetime, 215 MPH TerminEdge Wind Warranty is available on all Hickman manufactured Terminedge products. It covers replacement or repair of any portion of the system that has failed due to a defect in Hickman supplied materials. The warranty covers the roof edge for the lifetime of the roof on which it was originally installed.

      Finish Warranty

      • 30-Year Kynar 500® Finish Warranty is included on coil-coated standard colors.
      • Custom post-coated Kynar 500® colors are available with an included 10-Year Kynar 500® Finish Warranty or a 20-Year Kynar 500® Finish Warranty is available upon request.
      • Anodized finishes come with a 5-year warranty (no warranty available for coil anodized finishing; Post-coat/Class 1 Batch Anodized is available with a 5-year warranty with an option to increase to a 10-year warranty for an upcharge).
      • Please email Technical Services regarding pricing for Anodized finishes.

      Standard Sizes

      • 4"
      • 5 ½"
      • 7"
      • 8 ½"
      • 10"

      Cover Materials

      • 24 ga steel
      • 22 ga steel
      • .040" aluminum
      • .050" aluminum
      • .063" aluminum

      Colors

      Choose from a wide range of standard colors and finishes that meet your job requirements.

      Efficient Design

      • Provided in 12'-0" lengths with pre-punched holes for quicker installation and lower labor costs.
      • The fastening holes are slotted to allow for thermal movement of the materials and ensure correct fastener placement and spacing.
      • When reroofing, the anchor bar can be removed, cleaned and reinstalled at any time without compromising its strength and appearance.
      • Watertight Non-penetrating design eliminates the need for stripping-in or heat welding that is typical of many other roof edge designs. Watertight integrity is not compromised by improper flashing procedures, failed adhesives or lap sealants.
      • Factory fabricated miters, scuppers and drainage accessories provide a cleaner, more aesthetically pleasing appearance. This eliminates the need for field fabrication, providing time and labor savings.
      • The patented, extruded aluminum anchor bar securely terminates the membrane. This provides protection unlike any other manufactured or shop-fabricated edge. The anchor bar is readily available to dry-in the roof structure.
      • Interlocking, concealed splice plate design prevents splice plate migration under the panels. This creates a more aesthetically pleasing design compared to traditional cover plates or lap joints at the seams.
      • Radius and specially fabricated products are available to meet the unique needs of each project.
      • All anchor bar EPDM splice plates and fasteners are included and will arrive to the job site with the product (sealant by others).

      Competitively Priced

      The installed cost rivals even light gauge roof edge systems fabricated locally or in a roofer’s shop.

    Technical specification
    • Unique ref.terminedge-hg-fascia
    • Product familyRoof Edge Fascia
    • Product groupHeavy Gauge Fascia
    • Date of publishing2026-09-25
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Roof Accessories

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit