This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Firestop Collar CP 643 N HVAC

Unique ref.: 3043xx
Brand: Hilti
Product family: Firestop & Fire Protection System
Product group: Firestop Collars, Wraps and Bandages
Date of publishing: 2014-10-31
Edition number: 1
Type: Object (single object)
Download (4)
A ready-to-use firestop collar designed for firestopping combustible pipes with a nominal diameter 1,5" to 6".


Material main: Sealant
Material secondary:
Designed in: Liechtenstein
Manufactured in: Germany

BIMobject Category: Fire Products - Fire Stops
IFC classification: Building Element Proxy
UNSPSC name: Fire resistant coatings or putties or sealants
UNSPSC code: 46191503
Uniclass 1.4 Code: JP12
Uniclass 1.4 Description: Fire stopping systems
Uniclass 2.0 Code: SS-25-60-30
Uniclass 2.0 Description: Fire Stopping Systems
NBS Reference Code: 25-60-30
NBS Reference Description: Fire Stopping Systems
This product is available in:
Europe
  • Finland
  • Norway
  • Sweden
  • United Kingdom

BIMobject®