HIMACS Bathtub CBT 160 65HIMACS Bathtub CBT 160 65HIMACS Bathtub CBT 160 65
View previous images
View next images
HIMACS

HIMACS Bathtub CBT 160 65

Alongside washbasins, the bath is the central element of a beautifully designed bathroom. And now both are available in the same material: sleek, but also functional, in a useful, aesthetic unit. All three new baths are designed for integrated installation. The bath is inserted flush-mounted within the panel, so that visually the product is seamless: no visible joints and therefore easy to maintain with hygienic surfaces. The new baths from HIMACS are the perfect way to complete the range and make it more than just a bathroom – they transform it into an all-round feel-good experience. Available in Alpine White S028. HIMACS is a solid surface material that can be moulded into any shape. It is widely used for architectural and interior applications, such as sculptural and high performance wall-cladding or kitchen, bathroom and furniture surfaces, in commercial, residential and public space projects. It is composed of acrylic, natural minerals and pigments that come together to provide a smooth, non-porous and visually seamless surface which meets the highest standards for quality, aesthetics, fabrication, functionality and hygiene – offering manifold advantages over conventional materials. Visit himacs.eu for more information.
Technical specification
  • Unique ref.CBT-160-65
  • Collection setBathtubs
  • CollectionSolid surface
  • TypeObject (single object)
  • Date of publishing2019-09-02
  • Edition number1
  • Width (mm)445
  • Width (mm)1650
  • Depth (mm)700
Related
  • Material mainSolid surface
  • Material secondaryNatural Acrylic Stone
  • Designed inSouth Korea
  • Manufactured inSouth Korea
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • IFC classificationSanitary Terminal
  • UNSPSC nameBathtubs
  • UNSPSC code30181501
  • Uniclass 1.4 CodeL7211
  • Uniclass 1.4 DescriptionBaths
  • Uniclass 2.0 CodePR-35-06-08
  • Uniclass 2.0 DescriptionBaths
  • Uniclass 2015 CodePr_40_20_06_08
  • Uniclass 2015 DescriptionBaths
  • NBS Reference Code35-06-08
  • NBS Reference DescriptionBaths
  • CSI MasterFormat 2014 Code22 41 19
  • CSI MasterFormat 2014 TitleResidential Bathtubs
  • OmniClass Number23-31 15 00
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe
Austria
Belgium
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Finland
France
Germany
Greece
Hungary
Ireland
Italy
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Monaco
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Serbia and Montenegro
Slovakia
Spain
Sweden
Switzerland
Ukraine
United Kingdom