Publish your products
HIMACS Sheets – Intense Ultra collection
HIMACS

HIMACS Sheets – Intense Ultra collection

The product range HIMACS Intense-Ultra combines the characteristics from two disparate worlds: Intense Colour Technology and Ultra-Thermoforming. Dark colours become more “intense”, darker and also more resistant, with less visible scratches. The new formulation allows for colour consistency during and after fabrication, maintaining the dark colour when worked, producing less sanding dust and leaving fewer sanding marks on the surface and edges. The new HIMACS Intense Ultra, also has excellent thermoforming capabilities. This new formula allows the material to reach a very small internal radius, up to 6mm, without almost no whitening effect even when using dark colours. Sharp curves and dramatic designs in darker tones that were once out of reach for solid surface materials, are now made possible with HIMACS. Thickness: 12 mm. Colours: Grey, Dark Grey, Black. (HIMACSUltra thermoforming is also available in Alpine White). HIMACS is a solid surface material that can be moulded into any shape. It is widely used for architectural and interior applications, such as sculptural and high performance wall-cladding or kitchen, bathroom and furniture surfaces, in commercial, residential and public space projects. It is composed of acrylic, natural minerals and pigments that come together to provide a smooth, non-porous and visually seamless surface which meets the highest standards for quality, aesthetics, fabrication, functionality and hygiene – offering manifold advantages over conventional materials. LX Hausys’ HIMACS uses a simple heating process to give three-dimensional thermoplastic forming capabilities, allows visually seamless designs, offers a virtually limitless range of colours and – for some shades - exhibits a special translucency when exposed to light. Although HIMACS is almost as robust as stone, it can be worked in a similar way as wood: it can be sawn, routed, drilled or sanded. Visit himacs.eu for more information.
Technical specification
  • Unique ref.HI-IU-01
  • Product familyPanels
  • Product groupSolid surface
  • TypeObject (single object)
  • Date of publishing2019-07-09
  • Edition number1
  • Height (mm)3680
  • Width (mm)760
  • Depth (mm)12
Related
  • Material mainSolid surface
  • Material secondaryNatural Acrylic Stone
  • Designed inSouth Korea
  • Manufactured inSouth Korea
  • Weight Net (Kg)56.12
Classification
  • BIMobject CategoryConstruction Materials - Sheet Materials
  • IFC classificationFurnishing Element
  • UNSPSC namePanels or paneling
  • UNSPSC code30161505
  • Uniclass 2015 CodePr_40_30_30_18
  • Uniclass 2015 DescriptionCounter tops
  • CSI MasterFormat 2014 Code12 36 00
  • CSI MasterFormat 2014 TitleCountertops

Region availability

Europe
Austria
Belgium
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Finland
France
Germany
Greece
Hungary
Ireland
Italy
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Monaco
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Slovakia
Spain
Sweden
Switzerland
Ukraine
United Kingdom