Publish your products
HIMACS Sheets – Lucent collection
HIMACS

HIMACS Sheets – Lucent collection

When combined with precisely positioned light sources, the translucent pastel shades from the "Lucent" collection become transformed into dramatic design “highlights“. Colours: Opal (S302), Sapphire (S303), Ruby (S304), Emerald (S305). Thickness: 6mm (Opal only), 12mm (20mm on special request). HIMACS is a solid surface material that can be moulded into any shape. It is widely used for architectural and interior applications, such as sculptural and high performance wall-cladding or kitchen, bathroom and furniture surfaces, in commercial, residential and public space projects. It is composed of acrylic, natural minerals and pigments that come together to provide a smooth, non-porous and visually seamless surface which meets the highest standards for quality, aesthetics, fabrication, functionality and hygiene – offering manifold advantages over conventional materials. LX Hausys’ HIMACS uses a simple heating process to give three-dimensional thermoplastic forming capabilities, allows visually seamless designs, offers a virtually limitless range of colours and – for some shades - exhibits a special translucency when exposed to light. Although HIMACS is almost as robust as stone, it can be worked in a similar way as wood: it can be sawn, routed, drilled or sanded. Visit himacs.eu for more information.
Technical specification
  • Unique ref.HI-LU-01
  • Product familyPanels
  • Product groupSolid surface
  • TypeObject (single object)
  • Date of publishing2016-02-11
  • Edition number7
  • Height (mm)3680
  • Width (mm)760
  • Depth (mm)12
Related
  • Material mainSolid surface
  • Material secondaryNatural Acrylic Stone
  • Designed inSouth Korea
  • Manufactured inSouth Korea
  • Weight Net (Kg)56.12
Classification
  • BIMobject CategoryConstruction Materials - Sheet Materials
  • IFC classificationFurnishing Element
  • UNSPSC namePanels or paneling
  • UNSPSC code30161505

Region availability

Europe
Austria
Belgium
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Finland
France
Germany
Greece
Hungary
Ireland
Italy
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Monaco
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Slovakia
Spain
Sweden
Switzerland
Ukraine
United Kingdom