Publish your products
180fx®​ by Formica Group
180fx®​ by Formica Group
180fx®​ by Formica Group
180fx®​ by Formica Group
180fx®​ by Formica Group
180fx®​ by Formica Group
180fx®​ by Formica Group
180fx®​ by Formica Group

    180fx®​ by Formica Group

    180fx® by Formica Group - Finally a High Resolution Laminate as Large as Life

    180fx®  marks a revolution in surfacing with true-to-scale granite patterns that offer visual drama unmatched by any other laminate. Modern, sophisticated high resolution patterns focus on a neutral palette – versatile enough to pair with any interior design concept.

    Get in contact with Formica Group North America

    Technical specification
    • Unique ref.formica-180fx
    • Product familyFormica® Laminate
    • Product group180fx® Laminate by Formica Group
    • TypeObject (single object)
    • Date of publishing2018-04-01
    • Edition number1
    • Height (inches)144
    • Width (inches)60
    Related
    • Material mainLaminate
    • Material secondaryLaminate
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Sheet Materials
    • IFC classificationMaterial
    • CSI MasterFormat 2014 Code06 00 00
    • CSI MasterFormat 2014 TitleWood, Plastics, and Composites
    • OmniClass Number23-21 19 00
    • OmniClass TitleCasework

    Region availability

    North America
    Canada
    Mexico
    Puerto Rico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit