Hörmann has a commercial steel pan door to meet any specification. Our 254P door is a standard duty 24-gauge steel. All models are manufactured to Hörmann’s quality standards.
Door panels are constructed using a special preparation process that includes hot dipped galvanizing that is applied to the steel substrate, followed by a baked-on polyester base coat, then a durable baked-on polyester finish coat. This layering creates a long-lasting surface finish for maximum protection against adverse effects of the elements. Precisely designed tongue and groove section joints along with a double end stile design add to overall structural integrity. Bottom section safety fixtures contribute to safety, and optional full cavity HCFC-free polystyrene insulation (R value 7.4) helps save on energy costs and support a quiet workspace.
Region availability
| North America | South America |
|---|---|
Anguilla | Argentina |
Antigua and Barbuda | Bolivia |
Aruba | Brazil |
Barbados | Chile |
Belize | Colombia |
Bermuda | Ecuador |
British Virgin Islands | Falkland Islands (Islas Malvinas) |
Canada | French Guiana |
Caribbean Netherlands | Guyana |
Cayman Islands | Paraguay |
Collectivity of Saint Martin | Peru |
Costa Rica | Suriname |
Cuba | Uruguay |
Curaçao | Venezuela |
Dominica | |
Dominican Republic | |
El Salvador | |
Greenland | |
Grenada | |
Guadeloupe | |
Guatemala | |
Haiti | |
Honduras | |
Jamaica | |
Martinique | |
Mexico | |
Montserrat | |
Nicaragua | |
Panama | |
Puerto Rico | |
Saint Kitts and Nevis | |
Saint Lucia | |
Saint Pierre and Miquelon | |
Saint Vincent and the Grenadines | |
Saint-Barthélemy | |
Sint Maarten | |
The Bahamas | |
Trinidad and Tobago | |
Turks and Caicos Islands | |
U.S. Virgin Islands | |
United States |