Hörmann double leaf fire-rated metal door HD BS 90 M-2
Consisting of fire-rated door leafs and frame. Tested to BS 476 Part 22 by Warrington under the Certifire programme.
Manufactured from galvanized steel, Z120 or G40 grade, EN 10346, EN 10143/ ASTM A 653.
Leaf thickness 47 mm
Material thickness: 1.0 mm leaf, 1.6 mm frame
Structural opening size (width x height): 1200-2750 x 650-3000 mm
Areas of application:
Staircases, emergency exits, kitchens, warehouses, production facilities, hospitals
Specification
Handing: […]
Material thickness: 1.0 mm leaf, 1.6 mm frame.
Powder coated in RAL […]
Reinforced, filled with mineral wool core and laminated on the inside. Additionally stiffened with steel stiffeners and sound deadened by the infill material.
Min 1.2 mm thick box shaped internal reinforcements.
With continuous vertically mechanical interlocking joints at lock stile and hinge stile edges (visible interlocking edge).
Reinforced top and bottom of door leaves with galvanized U channels.
The top side of doors will be closed with inverted C-channel to avoid moisture penetration.
Installed into […] wall. Including suitable fixing material and shims for installation as per certification requirements.
Three-piece knock-down frames with single frame rebate and butted joints.
Three-chamber EPDM kerf seals on each side of the frame.
45 mm frame face
60 mm frame width
100 mm jamb depth
Hinge reinforcement preparation: For 4 inches (102 mm) high, standard / heavy duty hinges, min. 3 mm thick steel welded to the inner frame rebate and covered with mortar guards.
Areas of application:
Staircases, emergency exits, kitchens, warehouses, production facilities, hospitals
Technical specification
Unique ref.3707
Product familySteel fire-rated doors
Product groupSteel doors, flush
Date of publishing2022-04-11
Edition number1
Height (mm)3000
Width (mm)2750
Related
Designed inGermany
Manufactured inGermany
Classification
BIMobject CategoryDoors - Fire Doors & Shutters
IFC classificationDoor
UNSPSC nameMetal doors
UNSPSC code30171505
Uniclass 2015 CodePr_30_59_24_28
Uniclass 2015 DescriptionFire doorsets
CSI MasterFormat 2014 Code08 11 13
CSI MasterFormat 2014 TitleHollow Metal Doors and Frames