Publish your products
Interna-Rail® Decorative Railing System with Vertical Picket Infill
Interna-Rail® Decorative Railing System with Vertical Picket Infill
Interna-Rail® Decorative Railing System with Vertical Picket Infill
Interna-Rail® Decorative Railing System with Vertical Picket Infill
Interna-Rail® Decorative Railing System with Vertical Picket Infill
Interna-Rail® Decorative Railing System with Vertical Picket Infill
Interna-Rail® Decorative Railing System with Vertical Picket Infill
    Hollaender

    Interna-Rail® Decorative Railing System with Vertical Picket Infill

    Interna-Rail® aluminum handrail systems are sleek, strong and durable. In-line fittings make this aluminum handrail system easy-to-install, and produce a striking architectural appearance. The offset panel attachment provides an uninterrupted infill panel railing system allowing the architect to feature their panel design as the focal point.

    Interna-Rail Aluminum Handrail Features and Benefits Include:

    • In-line fittings provide easy installation
    • Offers a smooth architectural appearance
    • Fitting-based system allows some reconfiguration options on site
    • Shipped in pre-fabricated sections of 10 – 24 feet, easily installed by non-specialized labor
    • Extremely non-corrosive and low maintenance when compared to steel handrails

    Interna-Rail® is designed for glass and resin infill panels, as well as various types of metal infill panels, and is used in all railing applications that must comply with IBC codes for structural strength and dimensions.

    Technical specification
    • Unique ref.interna-rail-with-pickets
    • Product familyRailings
    • Product groupInterna-Rail®
    • TypeObject (single object)
    • Date of publishing2012-09-20
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • Uniclass 2015 CodePr_25_30_36
    • Uniclass 2015 DescriptionHandrails
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitleMetal Railings
    • OmniClass Number23-17 25 13
    • OmniClass TitleHandrails

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit