Publish your products
E-Mon® Class 6000 333mV Current Sensors
E-Mon® Class 6000 333mV Current Sensors
    Honeywell

    E-Mon® Class 6000 333mV Current Sensors

    E-Mon Class 6000 Split-Core 333mV current sensors ranging from 25-5000Amps.

    Fit into tight spaces with the compact E-Mon Class 6000 Split-Core 333mV Current Sensors. E-Mon Class 6000 Meters are field configurable to E-Mon Class 6000 Current Sensors

    Specification
    • Features & Benefits:

      • 333mV split-core current sensor
      • 25 amp to 5000 amp
      • Compact size to fit tight spaces
      • CS insulated for buss bar installation
      • Intuitive arrow points to load
      • Rogowski rope CS option
      • 25 to 3200 Amps – set of 1
      • 5000 Amps – set of 3 pieces with integrator, requires one 04-4040 power supply
      • Must be used with E-Mon Class 6000 Series Meters. May not be used with any other E-Mon products.

      Certifications:

      • UL listed per 1951

      SKUs

      • E10800-333V - Class 6000 Series Current Sensor, Split-Core, 0.333V, 800A, 1 Piece
      • E10400-333V - Class 6000 Series Current Sensor, Split-Core, 0.333V, 400A, 1 Piece
      • E103200-333V - Class 6000 Series Current Sensor, Split-Core, 0.333V, 3200A, 1 Piece
      • E10200-333V - Class 6000 Series Current Sensor, Split-Core, 0.333V, 200A, 1 Piece
      • E101600-333V - Class 6000 Series Current Sensor, Split-Core, 0.333V, 1600A, 1 Piece
      • E10100-333V - Class 6000 Series Current Sensor, Split-Core, 0.333V, 100A, 1 Piece
      • E10050-333V - Class 6000 Series Current Sensor, Split-Core, 0.333V, 50A, 1 Piece
      • E10025-333V - Class 6000 Series Current Sensor, Split-Core, 0.333V, 25A, 1 Piece
      • E-RS-5000-333V - Class 6000 Series Current Sensor, Split-Core, 0.333V, 5000A, 3 Pieces with Integrator, Requires 04-4040 Power Supply
    Technical specification
    • Unique ref.E-Mon-Class-6000-333mV-Current-Sensors
    • Product familySubmeters
    • Product groupCurrent Sensors
    • TypeObject (single object)
    • Date of publishing2022-06-27
    • Edition number1
    Classification
    • BIMobject CategoryHVAC - HVAC

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit