Publish your products
HD-Swing™ Series 4100LE Low Energy Operator
HD-Swing™ Series 4100LE Low Energy Operator
HD-Swing™ Series 4100LE Low Energy Operator
HD-Swing™ Series 4100LE Low Energy Operator

    HD-Swing™ Series 4100LE Low Energy Operator

    Ideal choice for heavy/oversized doors and applications subject to stack pressure, and heavy pedestrian traffic. Easily converted from low energy to full energy.

    Features:

    • Recommended Maximum Door Leaf Weight: 700 lbs
      • For weight exceeding this consult Horton Factory as the application and frequency are variables that may allow weight up to 800lbs.
    • Header Sizes: 6"x6" or 4"x6"
    • Door Width:  Up to 48"

    Applications:

    • Healthcare, entire facility
    • Government-Office Buildings
    • Supermarkets
    • Airports & Aviation
    • Pharmaceutical Manufactures
    • Casino Facilities
    • Fire/Police Departments

    Where Used:

    • Main Entrances/Exits
    • Corridors
    Specification
    • PRODUCT NAME:HD-Swing
      AUTOMATIC MANUAL:Automatic
      SERIES:S4100LE
      REQUIREMENT:Low Energy
      HAND:LH, RH, LHR, RHR, LH-RH, LHR-RHR
      ARM DESIGN:Inswing or Outswing, Parallel Inswing
      INSTALLATION:Surface Applied
    Technical specification
    • Unique ref.Horton-S4100LE
    • Product familyDoors
    • Product groupAutomatic Door Controls and Operators
    • TypeObject (single object)
    • Date of publishing2024-01-12
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Door sets
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit