This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

ICU Bi-Fold/Bi-Swing™

Unique ref.: horton-031
Brand: Horton Automatics
Product family: Doors
Product group: Doors
Date of publishing: 2013-09-09
Edition number: 2
Type: Object (single object)
Download (29)
Bi-Fold/Bi-Swing ICU
Two Door Systems in One _x000D_


Systems available for openings ranging from six to eight feet with a clear opening of up to 83 inches. Systems are great for small spaces as it reduces rough opening width without sacrificing clear opening space and comes standard with a low profile header.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Doors - Door sets
OmniClass Number: 23-17 11 00
OmniClass Title: Doors
This product is available in:
North America
  • United States

BIMobject®