Publish your products
HR24C, Refrigerator, Single Section Undercounter
Hoshizaki

HR24C, Refrigerator, Single Section Undercounter

4.8 out of 5 stars4.8(5 reviews)

The HR24C is a 24" undercounter refrigerator with a lockable stainless door at an ADA compliant height that ensures that all of your perishable goods are stored safely and securely. This undercounter refrigerator is UL approved for outdoor use, allowing it to sit outdoors on the patio, by the pool, or on your porch. The HR24C allows you the convenience of refrigeration in just about any setting.

The stainless steel interior and exterior (front, sides, top) with stainless door and aluminum interior boasts a roomy net capacity of 3.87 cubic feet. The energy efficient aluminum interior with led lights including (3) epoxy coated wire shelves adjustable in 1-1/2" increments on built-in ABS supports.

Simple Electronic controls with LED temperature display and audio/visual alarm, insulated with environmentally friendly insulation, and cooled with earth-friendly R-600a refrigerant means the HR24C operates at the peak of efficiency. In fact, the HR24C is ENERGY STAR® qualified.

This compact single section refrigerator uses a front vent airflow, so it requires no clearance for side air circulation. So it can fit seamlessly into tight areas and comes (4) 0.5" built in adjustable legs are standard. Optional kits: Additional epoxy or glass shelves, Electrical: 115v/60/1, 9 ft. cord and plug. The unit is UL EPH Listed, UL Listed, ADA Compliant, ADA Compliant, ENERGY STAR® Qualified and includes a UL approved for outdoor use – Three Years parts and labor warranty.

Specification
    • Dimensions: 23.4″ W x 24.7″ D x 31.5″ H
    • Net capacity of 3.87 cubic feet
    • UL approved for outdoor use
    • ADA compliant height (Under 32″ tall)
    • Stainless steel interior and exterior (front, sides, top) with Stainless door and aluminum interior
    • Field reversible door with lock (no kit req’d)
    • full door length stainless steel door handle
    • Energy efficient aluminum interior with LED lights
    • Insulated with environmentally friendly insulation
    • (3) epoxy coated wire shelves adjustable in 1-1/2″ increments on built-in ABS supports
    • Electronic controls with LED temperature display and audio/visual alarm
    • R-600a refrigerant
    • (4) 0.5″ Built in adjustable legs are standard
    • Automatic time-initiated heated defrost
    • Optional kits: Additional epoxy or glass shelves
    • Nominal Compres. of 501 BTU/hr at 1/8 HP
    • 115v/60/1, 9 ft. cord and plug
    • Shipping Crate: ” L x ” D x ” H at lbs
    • ENERGY STAR® qualified
    • UL approved for outdoor use, Three Years parts and labor warranty.
Technical specification
  • Unique ref.hr24c-refrigerator-single-section-undercounter
  • Product familyPreparation
  • Product groupUndercounters
  • TypeObject (single object)
  • Date of publishing2023-12-27
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
  • IFC classificationElectric Appliance
  • ETIM CodeEC000628
  • ETIM NameRefrigerator
  • Uniclass 2015 CodePr_40_70_31_72
  • Uniclass 2015 DescriptionRefrigerators
  • CSI MasterFormat 2014 Code11 42 13
  • CSI MasterFormat 2014 TitleFood Preparation Appliances
  • OmniClass Number23-21 21 27 15
  • OmniClass TitleCommercial Refrigerators

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States