We are using cookies to provide our services

By using our services you agree to our use of cookies

;

H5 partition

Unique ref.: H5
Brand: hOyez PartitionSystems
Product family: Cloisons amovibles H5
Product group: Cloison H5
Width (mm): 6000
Height (mm): 8400
Depth (mm): 60
Date of publishing: 2019-06-05
Edition number: 1
Type: Object (single object)
Download (4)
Maintaining of fillings with strips, 100 % of the frame assembly with spring and eccenter screw are the main characteristics of the H5 removable partition. Assemble, disassemble, replace and reassemble… The H5 partition is the relocatable solution for all your industrial fittings because it let you do many changes whenever you want without any change of the frame and without deterioration of the associated components.

Std dimensions
Thickness 60mm
Height 6000mm*
*upon request

Fillings
Single or double panels (5 to 52mm)
Single ou double glazing (6 to 8,8mm - 44/2)

Coatings
Melamine faced - Laminated - Vinyl - Metal sheet

Acoustic
43 - 47 dB Rw
40 - 44 dB RA


Material main: Aluminium
Material secondary: Other
Designed in: France
Manufactured in: France
Weight Net (Kg): 30

BIMobject Category: Walls - Partitions
IFC classification: Wall
Uniclass 1.4 Code: JK30
Uniclass 1.4 Description: Panel partitions
Uniclass 2.0 Code: SS-25-12-65-75
Uniclass 2.0 Description: Relocatable Partition Systems
Uniclass 2015 Code: Ss_25_12_65_75
Uniclass 2015 Description: Relocatable partition systems
NBS Reference Code: 25-12-65-75
NBS Reference Description: Relocatable Partition Systems
CSI MasterFormat 2014 Code: 10 22 19
CSI MasterFormat 2014 Title: Demountable Partitions
OmniClass Number: 23-15 11 13
OmniClass Title: Demountable Partitions
CSI UniFormat II Code: C1010
CSI UniFormat II Title: Partitions
This product is available in:
Africa
  • Côte d'Ivoire
  • Madagascar
  • Morocco
  • Reunion
  • Senegal
Antarctica
  • French Southern and Antarctic Lands
Asia
  • India
Europe
  • Austria
  • Belgium
  • Croatia
  • Cyprus
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Hungary
  • Iceland
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Luxembourg
  • Netherlands
  • Norway
  • Poland
  • Romania
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom
Middle East
  • Israel
  • Qatar
  • United Arab Emirates
North America
  • Canada
  • Collectivity of Saint Martin
  • Guadeloupe
  • Martinique
  • Saint Pierre and Miquelon
  • Saint-Barthélemy
  • United States
Oceania
  • French Polynesia
  • New Caledonia
  • Wallis and Futuna
South America
  • Guyana

BIMobject SEEK Properties

Walls - Internal Walls

Name Value
Height 6000 mm

All BIM objects are real products from real manufacturers confirmed and approved