Publish your products
H7B partition
H7B partition
H7B partition
    Archived

    H7B partition

    Consisting of a 75-mm aluminium frame, the main technical feature of the H7B relocatable partition is the way in which it is mounted; this ensures a perfectly flat surface thanks to an innovative and modular system for adjusting the panels. Fitted on one or both surfaces, the H7B is also designed to seamlessly link with the other partitions in the H7 family, irrespective of their filling.
    Specification
    • Std dimensions
      Thickness 75mm
      Height 3000mm

      Fillings
      Double panels (12mm)

      Coatings
      Melamine

      Acoustic
      41 - 49 dB Rw
      39 - 46 dB RA

    Technical specification
    • Unique ref.H7B
    • Product familyCloisons amovibles H7
    • Product groupCloison relocalisable H7B
    • TypeObject (single object)
    • Date of publishing2019-06-05
    • Edition number1
    • Height (mm)3300
    • Width (mm)1250
    • Depth (mm)75
    Related
    • Material mainAluminum
    • Material secondaryOther
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)17
    Classification
    • BIMobject CategoryWalls - Partitions
    • IFC classificationWall
    • Uniclass 2015 CodeSs_25_12_65_75
    • Uniclass 2015 DescriptionRelocatable partition systems
    • CSI MasterFormat 2014 Code10 22 19
    • CSI MasterFormat 2014 TitleDemountable Partitions
    • OmniClass Number23-15 11 13
    • OmniClass TitleDemountable Partitions
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions