Publish your products
H9B partition
H9B partition
H9B partition
H9B partition
H9B partition
    Archived

    H9B partition

    With its contemporary lines, the H9B pencil line partition has a perfect finish without cover-trim between boards. Removable, this partition is closely similar to a classic wall.
    Specification
    • Std dimensions
      Thickness 96mm
      Height 3000mm*
      *upon request

      Fillings
      2 chipboards

      Coatings
      Melamine faced - Laminated

      Acoustic
      46 dB Rw
      42 dB RA

    Technical specification
    • Unique ref.H9B
    • Product familyCloisons amovibles H9
    • Product groupH9B cloison
    • TypeObject (single object)
    • Date of publishing2019-06-05
    • Edition number1
    • Height (mm)3000
    • Width (mm)1250
    • Depth (mm)96
    Related
    • Material mainAluminum
    • Material secondaryOther
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)23
    Classification
    • BIMobject CategoryWalls - Partitions
    • IFC classificationWall
    • Uniclass 2015 CodeSs_25_12_65_75
    • Uniclass 2015 DescriptionRelocatable partition systems
    • CSI MasterFormat 2014 Code10 22 19
    • CSI MasterFormat 2014 TitleDemountable Partitions
    • OmniClass Number23-15 11 13
    • OmniClass TitleDemountable Partitions
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions