Set your location and language to prioritise localised information. Continue
Cord and Cable Reels, White Industrial Reel with Yellow Portable Outlet Box, GFCI Module, 45' 12/3 - HBLI45123GF220

Cord and Cable Reels, White Industrial Reel with Yellow Portable Outlet Box, GFCI Module, 45' 12/3 - HBLI45123GF220

by Hubbell Wiring Device-Kellems 

White Industrial Reel with Yellow Portable Outlet Box, GFCI Module and (2) 20A Duplex Receptacles, UL Type 1, 45 Ft, #12/3 SJO, 20 A, 250 VAC

Features

  • Durable, Corrosion Resistant Cast Aluminum Construction
    UL Type 1
  • Multi-Position Guide Arm can be mounted in two different positions
  • Positive Latch mechanism automatically maintains desired cord length
  • Ratchet Lock can be disengaged in field for constant tension applications 
Specification
  • General
    Cable Length: 45 Ft
    Cable Type: #12/3 SJO
    Series: inREACH
    UPC: 783585586403

    Electrical Ratings
    Current / Amperage Rating: 20 A
    Voltage Rating: 250 VAC
    Voltage Rating Description: 250 VAC

    Conductor Related
    Number Of Wires: 3-Wire

Technical specification
  • Unique ref.Cord-and-Cable-Reels-HBLI45123GF220
  • Collection setCable / Cord / Hose Reels
  • CollectionCord Reels
  • TypeObject (single object)
  • Date of publishing2019-07-16
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryElectrical - Outlets & Sockets
  • IFC classificationElectric Distribution
  • UNSPSC nameCable reels
  • UNSPSC code26121635
  • Uniclass 2015 CodePr_65_52_38
  • Uniclass 2015 DescriptionHoses, hose reels and ancillaries
  • CSI MasterFormat 2014 Code26 05 33.16
  • CSI MasterFormat 2014 TitleBoxes for Electrical Systems
  • OmniClass TitleElectrical Cable Reels
  • OmniClass Number23-35 33 17 11

Region availability

North America
United States