Set your location and language to prioritise localised information. Continue
Cord and Cable Reels, Yellow Weatherproof Reel, UL Type 4, 35' 10/4 - HBLW35104

Cord and Cable Reels, Yellow Weatherproof Reel, UL Type 4, 35' 10/4 - HBLW35104

by Hubbell Wiring Device-Kellems 

Weatherproof Cord Reels

Features

  • Durable, Corrosion Resistant Cast Aluminum Construction
  • UL Type 4
  • Multi-Position Guide Arm can be mounted in two different positions
  • Positive Latch mechanism automatically maintains desired cord length
  • Ratchet Lock can be disengaged in field for constant tension applications 

Specification
  • General 
    Cable Length: 35 Ft 
    Cable Type: #10/4 SOW 
    Series: inREACH 
    UPC: 783585585840 

    Electrical Ratings 
    Current / Amperage Rating: 30 A 
    Voltage Rating: 600 VAC 
    Voltage Rating Description: 600 VAC 

    Conductor Related 
    Number Of Wires: 4-Wire

Technical specification
  • Unique ref.Cord-and-Cable-Reels-HBLW35104
  • Collection setCable / Cord / Hose Reels
  • CollectionCord Reels
  • TypeObject (single object)
  • Date of publishing2019-07-16
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryElectrical - Outlets & Sockets
  • IFC classificationElectric Distribution
  • UNSPSC nameCable reels
  • UNSPSC code26121635
  • Uniclass 2015 CodePr_65_52_38
  • Uniclass 2015 DescriptionHoses, hose reels and ancillaries
  • CSI MasterFormat 2014 Code26 05 33.16
  • CSI MasterFormat 2014 TitleBoxes for Electrical Systems
  • OmniClass TitleElectrical Cable Reels
  • OmniClass Number23-35 33 17 11

Region availability

North America
United States