Publish your products
Digital Timer

Digital Timer

Switches and Lighting Control, Timer, Digital Wall Switch, 120/277V AC, White
  • 3-Way capable
  • Adjustable to up to 4 hours
  • Configurable audible alert before turning OFF
  • Designed for use on 120 or 277V AC circuits
  • Enabled reset intervals, ON / OFF momentary pushbutton switch feature
Technical specification
  • Unique ref.hubbell-DT2000W
  • Product familyLighting Controls
  • Product groupWall Switch Timers
  • TypeObject (single object)
  • Date of publishing2015-09-28
  • Edition number1
  • Height (inches)4.14
  • Width (inches)1.78
  • Depth (inches)1.68
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Controls

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit