Publish your products
Digital Countdown Timer

Digital Countdown Timer

Timer Switches, Single Pole, 8.3A120/277V AC, 30 Minute Delay Time Out, White.
  • 30 minute timer
  • Alert to OFF function - red LED will flash during the final 30 seconds
  • Designed for use on 120 or 277V AC circuits
  • Manual override to OFF
  • Pre-set 5 button selection with permanent time markings
Technical specification
  • Unique ref.hubbell-DT5030W
  • Product familyLighting Controls
  • Product groupWall Switch Timers
  • TypeObject (single object)
  • Date of publishing2015-09-28
  • Edition number1
  • Height (inches)3.81
  • Width (inches)1.75
  • Depth (inches)1.73
Related
  • Material mainABS
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Controls

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit