Publish your products
Vintage anthracite concrete sheet FB226
HUBLER

Vintage anthracite concrete sheet FB226

Découvrez dans notre collection béton, la feuille de béton anthracite vintage. Disponible également en panneau béton anthracite vintage dans le format 260x101cm

Technical specification
  • Unique ref.panneau-deco-FB226-beton-effet-bois
  • Date of publishing2026-03-16
  • Edition number1
  • Height (mm)1280
  • Width (mm)3030
  • Depth (mm)2
Related
  • Material mainConcrete
Classification
  • BIMobject CategoryWalls - Wall finishes
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit