Publish your products
wave-shaped sculpted concrete panel PBV4
HUBLER

wave-shaped sculpted concrete panel PBV4

Découvrez dans notre collection béton, le panneau béton sculpté onde 4.

Technical specification
  • Unique ref.panneau-deco-PBV4-beton-effet-bois
  • Date of publishing2026-03-16
  • Edition number1
  • Height (mm)1000
  • Width (mm)2750
  • Depth (mm)22
Related
  • Material mainConcrete
Classification
  • BIMobject CategoryWalls - Wall finishes
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit