Publish your products
Hubler - Decorative panel - HUBMICRO white laminate blade
HUBLER

Hubler - Decorative panel - HUBMICRO white laminate blade

Discover the HUBMICRO laminated white panel in our acoustic panels collection (photos are not representative of the finished product).
Specification
  • Available undercoats : black veil, Dimensions and ordering data : 300x120cm - HUBMICRO BLC/ panel, Thickness : 19, Sound absorption coefficient : aW 0.80
Technical specification
  • Unique ref.panneau-deco-lame-hubmicro-blanc
  • Product familyLames acoustiques prêtes à l'emploi
  • Product groupSolutions acoustiques
  • TypeObject (single object)
  • Date of publishing2026-03-18
  • Edition number1
  • Height (mm)1200
  • Width (mm)3000
  • Depth (mm)19
Classification
  • BIMobject CategoryWalls - Wall finishes