Publish your products
Hubler - Decorative panel - Balancing quality wood - N100
Hubler - Decorative panel - Balancing quality wood - N100
Hubler - Decorative panel - Balancing quality wood - N100
    HUBLER

    Hubler - Decorative panel - Balancing quality wood - N100

    In our Bois Bruts collection, you’ll find a variety of balancing quality woods on a wood underlay (Bilegno). This wood is also available with a non-woven underlay (Legnoflex).
    Specification
    • Wood type : Other, Type of wood : Natural, Available undercoats : Bilegno - Wood, Dimensions and ordering data : 250x125cm - N100, 305x125cm - N100L, Thickness : 11/10mm, Finish : Gross, Counterbalancing : 250x125cm - N100, 305x125cm - N100L, Bendable : 5cm, Atmosphere : Nature, Color : Beige-cream
    Technical specification
    • Unique ref.panneau-deco-bois-qualite-equilibrage-n100
    • Product familyBois Bruts
    • Product groupPlacages bois
    • TypeObject (single object)
    • Date of publishing2025-03-14
    • Edition number1
    • Height (mm)2500
    • Width (mm)1250
    • Depth (mm)1.1
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryWalls - Wall finishes

    Region availability

    Europe
    France