Publish your products
Peeled birch Liora N126
Peeled birch Liora N126
Peeled birch Liora N126
    HUBLER

    Peeled birch Liora N126

    Discover birch peeled on a wood underlay (Bilegno) in our Bois Bruts collection. This wood is also available with a non-woven underlay (Legnoflex).
    Specification
    • Type of wood : Natural wood, Wood species : birch wood, Underlay : Bilegno - Wood, Dimensions : 250x125cm, Depth : 11/10mm
    Technical specification
    • Unique ref.panneau-deco-bouleau-deroule-n126
    • Product familyBois Bruts
    • Product groupPlacages bois
    • TypeObject (single object)
    • Date of publishing2025-03-14
    • Edition number1
    • Height (mm)2500
    • Width (mm)1250
    • Depth (mm)1.1
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryWalls - Wall finishes

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit