Publish your products
Hubler - Decorative panel - Oak grain Kolmar varnished - N519
Hubler - Decorative panel - Oak grain Kolmar varnished - N519
Hubler - Decorative panel - Oak grain Kolmar varnished - N519
Hubler - Decorative panel - Oak grain Kolmar varnished - N519
Hubler - Decorative panel - Oak grain Kolmar varnished - N519
Hubler - Decorative panel - Oak grain Kolmar varnished - N519
Hubler - Decorative panel - Oak grain Kolmar varnished - N519
Hubler - Decorative panel - Oak grain Kolmar varnished - N519
Hubler - Decorative panel - Oak grain Kolmar varnished - N519
    HUBLER

    Hubler - Decorative panel - Oak grain Kolmar varnished - N519

    In our Bois Finis collection, discover cabinetmaking quality light oak. Other realization
    Specification
    • Wood type : Oak, Type of wood : Natural, Available undercoats : Bilegno - Wood, Dimensions and ordering data : 250x125cm - N519, 305x125cm - N519L, Thickness : 11/10mm, Finish : Matt varnish, Counterbalancing : 250x125cm - N100, 305x125cm - N100L, Bendable : 5cm, Edgeband : yes, Atmosphere : Nature, Color : Light brown
    Technical specification
    • Unique ref.panneau-deco-chene-clair-de-fil-qualite-ebenisterie-n519
    • Product familyBois Finis
    • Product groupPlacages bois
    • TypeObject (single object)
    • Date of publishing2025-03-14
    • Edition number1
    • Height (mm)2500
    • Width (mm)1250
    • Depth (mm)1.1
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryWalls - Wall finishes

    Region availability

    Europe
    France