Publish your products
Hubler - Decorative panel - Oak Darn - R2311L
Hubler - Decorative panel - Oak Darn - R2311L
Hubler - Decorative panel - Oak Darn - R2311L
    HUBLER

    Hubler - Decorative panel - Oak Darn - R2311L

    In our Bois Bruts collection, discover light oak faux quartier reconstituted. Also available in 64cm wide sheets without underlay (please consult us).
    Specification
    • Wood type : Oak, Type of wood : Reconstituted, Available undercoats : Legnoflex - Non-woven fabric, Dimensions and ordering data : 305x125cm - R2311L, Thickness : 5.5/10mm, Finish : Gross, Counterbalancing : 305x125cm - N200L, Bendable : 2cm, Atmosphere : Nature, Color : Beige-cream
    Technical specification
    • Unique ref.panneau-deco-chene-clair-faux-quartier-reconstitue-r2311l
    • Product familyBois Bruts
    • Product groupPlacages bois
    • TypeObject (single object)
    • Date of publishing2025-03-14
    • Edition number1
    • Height (mm)3050
    • Width (mm)1250
    • Depth (mm)5.5
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryWalls - Wall finishes

    Region availability

    Europe
    France