Publish your products
Hubler - Decorative panel - Oak Thalen - N214
Hubler - Decorative panel - Oak Thalen - N214
Hubler - Decorative panel - Oak Thalen - N214
Hubler - Decorative panel - Oak Thalen - N214
Hubler - Decorative panel - Oak Thalen - N214
Hubler - Decorative panel - Oak Thalen - N214
    HUBLER

    Hubler - Decorative panel - Oak Thalen - N214

    In our Bois Bruts collection, you’ll find cabinetmaking-quality dosse oak with wood underlay (Bilegno). This wood species is also available with non-woven underlay (Legnoflex) and kraft underlay (Legnostrat).
    Specification
    • Wood type : Oak, Type of wood : Natural, Available undercoats : Wood (Bilegno); Non-woven fabric (Legnoflex); Kraft (Legnostrat), Thickness : 11/10mm, Finish : Gross, Atmosphere : Nature, Color : Light brown
    Technical specification
    • Unique ref.panneau-deco-chene-dosse-qualite-ebenisterie-n214
    • Product familyBois Bruts
    • Product groupPlacages bois
    • TypeObject (single object)
    • Date of publishing2025-03-14
    • Edition number1
    • Height (mm)2500
    • Width (mm)1250
    • Depth (mm)5.5
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryWalls - Wall finishes

    Region availability

    Europe
    France