Publish your products
Oak Evra N894.314GL
Oak Evra N894.314GL
Oak Evra N894.314GL
    HUBLER

    Oak Evra N894.314GL

    Discover in our collection Bois Finis, the oak stained wood oxidized groove.
    Specification
    • Type of wood : Natural wood, Wood species : oak, Underlay : Legnostrat - Kraft, Dimensions : 305x122cm, Depth : 10/10mm
    Technical specification
    • Unique ref.panneau-deco-chene-teinte-bois-oxyde-groove-n894-314gl
    • Product familyBois Finis
    • Product groupPlacages bois
    • TypeObject (single object)
    • Date of publishing2025-03-14
    • Edition number1
    • Height (mm)3050
    • Width (mm)1220
    • Depth (mm)1
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryWalls - Wall finishes

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit